CP95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO 6431 / related VDMA 24562
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/cp95p_assy.prj},{NB=A_CP95PB63-25(0)},{BORE=63},{AM=32},{B=45},{D=20},{EEN=16.662},{EEK=14.950},{PL=16.5},{RTN=8},{RTK=6.466},{I12=8.0},{KKN=16},{KKK=13.546},{SW=16},{SW1=19.0},{G=31.5},{BG=16},{L8=121},{VD=6},{VA=4},{WA=9.0},{WB=12.0},{WH=37},{ZZ=194},{ZY=259},{E=75},{R=56.5},{I2=24},{I9=5},{A=17.5},{MSW=24},{MM=8},{AX=20.5},{BX=12.0},{SWX=4.0},{SWY=8},{CX=9.8},{RD=68},{ZAD=7.1},{TR=50},{E1=80},{AH=50},{AO=12},{AT=5},{AB=9},{XA=190},{SA=185},{R2=10},{AO1=44},{AA=35.5},{UF=120},{TF=100},{FB=9},{R1=50},{E2=80},{ZF=170},{MF=12},{EW=40},{CB=40},{UB=70},{EB=90},{XD=190},{CD=16},{L=20},{T=53.8},{MR=16.0},{R3=8},{POSITION=},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{SPECIAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore
[mm]
AM
[mm]
B
B e11
[mm]
D
[mm]
KK
[mm]
G
[mm]
L8
[mm]
VD
[mm]
VA
[mm]
WH
[mm]
ZZ
[mm]
E
[mm]
R
[mm]
ORDER
ⁿ/ₐ
A_CP95PB50-25
50
32
40
20
M 16x1.5
31.5
106
6
4
37
179
65
46.5
A_CP95PB50-25
A_CP95PB63-25
63
32
45
20
M 16x1.5
31.5
121
6
4
37
194
75
56.5
A_CP95PB63-25
A_CP95PB80-25
80
40
45
25
M 20x1.5
38.0
128
8
4
46
218
95
72.0
A_CP95PB80-25
A_CP95PB100-25
100
40
55
30
M 20x1.5
38.0
138
8
4
51
233
114
89.0
A_CP95PB100-25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表