JA - Floating Joint
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/accessories/ja.prj},{NB=JA40-12-125},{IDNR=MIN},{MODEL=JA40-12-125},{BORE=40},{M=M12x1.25},{MN=12},{MK=10.11},{A=60.0},{B=20.0},{C=20.0},{D=31.0},{E=6.0},{F=11.0},{G=11.0},{H=22},{P=13},{U=0.75},{LOAD=4.4},{WEIGHT=160},{RADIAL=±0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore size
[mm]
M
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
[mm]
U
[mm]
LOAD
Load (kn)
ⁿ/ₐ
WEIGHT
Weight (g)
ⁿ/ₐ
RADIAL
Radial deflection
ⁿ/ₐ
ORDER
ⁿ/ₐ
JA30-10-125
32
M10x1.25
49.5
19.5
19.5
24.0
5.0
8.0
8.0
17
9
0.50
2.5
70
±0.5
JA30-10-125
JA40-12-125
40
M12x1.25
60.0
20.0
20.0
31.0
6.0
11.0
11.0
22
13
0.75
4.4
160
±0.5
JA40-12-125
JA50-16-150
50/63
M16x1.5
71.5
22.0
22.0
41.0
7.5
13.5
13.5
27
15
1.00
11
300
±0.5
JA50-16-150
JAH50-20-150
80/100
M20x1.5
101.0
28.0
31.0
59.5
11.5
16.0
16.0
32
18
2.00
18
1080
JAH50-20-150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表