GKM - Piston rod clevis
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/accessories/gkm.prj},{NB=GKM20-40(80)},{IDNR=},{BORE=80},{MODEL=GKM20-40},{E=M 20x1.5},{B=20},{D=80},{F=20},{I1=105},{C=40},{A=40},{EM=20},{GWKEM=17.29},{DG=34},{H=30},{DJ=30},{K1=4},{M=3.0},{DN=37},{R=30},{P=57.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
for cylinder bore size
[mm]
E
[mm]
B
[mm]
D
[mm]
F
F h11
[mm]
I1
[mm]
C
[mm]
A
[mm]
ORDER
ⁿ/ₐ
GKM10-20
32
M 10x1.25
10
40
10
52
20
20
GKM10-20
GKM12-24
40
M 12x1.25
12
48
12
62
24
24
GKM12-24
GKM16-32
50
M 16x1.5
16
64
16
83
32
32
GKM16-32
GKM16-32
63
M 16x1.5
16
64
16
83
32
32
GKM16-32
GKM20-40
80
M 20x1.5
20
80
20
105
40
40
GKM20-40
GKM20-40
100
M 20x1.5
20
80
20
105
40
40
GKM20-40
GKM30-54
125
M 27x2
30
110
30
155
54
55
GKM30-54
GKM35-54
160
M 36x2
35
144
35
201
54
70
GKM35-54
GKM35-54
200
M 36x2
35
144
35
201
54
70
GKM35-54
GKM40-84
250
M 42x2
40
168
40
245
84
85
GKM40-84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表