JA OPTION - Floating Joint: Standard Type
SMC
Related Products
Floating joint
JA Floating Joint: Standard Type
Powered by
CAD模型選擇
{smc/bp2_related_products/floating_joint/ja/ja_option_asmtab.prj},{NB=JA50-16-150(0)},{BORE=50},{THREAD=M16x1.5},{MOUNT=(-) Basic style},{OPTION=},{THREAD2=0},{MR=16.0},{MP=1.500},{A=71.5},{B=22.0},{C=0.0},{D=41.0},{E=7.5},{F=14.0},{G=13.5},{H=27.0},{J=0.0},{K=0.0},{L=0.0},{P=15.0},{T=0.0},{PPATH=assembly/ja_option_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Applicable bore size
ⁿ/ₐ
THREAD
Thread nominal size
ⁿ/ₐ
MOUNT
Mounting style
ⁿ/ₐ
JA20-8-100
20
M8x1
(-) Basic style
JAF20-8-100
20
M8x1
(F) Flange style
JAL20-8-100
20
M8x1
(L) Foot style
JA25-10-150
25
M10x1.5
(-) Basic style
JAF25-10-150
25
M10x1.5
(F) Flange style
JAL25-10-150
25
M10x1.5
(L) Foot style
JA32-10-100
32
M10x1
(-) Basic style
JAF32-10-100
32
M10x1
(F) Flange style
JAL32-10-100
32
M10x1
(L) Foot style
JA40-12-125
32/40
M12x1.25
(-) Basic style
JAF40-12-125
32/40
M12x1.25
(F) Flange style
JAL40-12-125
32/40
M12x1.25
(L) Foot style
JA40-12-150
40
M12x1.5
(-) Basic style
JAF40-12-150
40
M12x1.5
(F) Flange style
JAL40-12-150
40
M12x1.5
(L) Foot style
JA40-12-175
32/40
M12x1.75
(-) Basic style
JAF40-12-175
32/40
M12x1.75
(F) Flange style
JAL40-12-175
32/40
M12x1.75
(L) Foot style
JA50-16-150
50
M16x1.5
(-) Basic style
JAF50-16-150
50
M16x1.5
(F) Flange style
JAL50-16-150
50
M16x1.5
(L) Foot style
JA63-16-200
50/63
M16x2
(-) Basic style
JAF63-16-200
50/63
M16x2
(F) Flange style
JAL63-16-200
50/63
M16x2
(L) Foot style
JA80-20-250
80
M20x2.5
(-) Basic style
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表