FS Rings - External Constant Section Rings - Metric
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/sm_fs.prj},{NB=FS-072},{PARTID=9468},{PARTNBR=FS-072},{RINGTYPE=External},{DS=sns1},{RS=129221},{GY=52591},{NBROFTURNS=1},{AD=72.000},{MAT=},{GD=69.000},{GDT=(+.00/-.30)},{GW=2.650},{GWT=(+.14/-.00)},{RD=68.280},{DT=(+.00/-0.76)},{RT=2.410},{TT=(+/-0.08)},{RRW=5.080},{RRWT=(+-.13)},{CRIMP=No},{UNITS=metric},{GSO=30},{NE=External Constant Section Rings - Metric}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
RingType
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[mm]
GD
Groove Diameter
[mm]
GDT
Groove Diameter Tolerance
[mm]
GW
Groove Width Min.
[mm]
GWT
Groove Width Tolerance
[mm]
RD
Ring Diameter
[mm]
DT
Diameter Tolerance
[mm]
RT
Ring Thickness
[mm]
TT
Thickness Tolerance
[mm]
RRW
Ring Radial Wall
[mm]
RRWT
Ring Radial Wall Tolerance
[mm]
FS-013
FS-013
External
1
13.000
12.400
(+.00/-.11)
1.100
(+.14/-.00)
12.270
(+.00/-0.33)
0.940
(+/-0.05)
1.400
(+-.10)
FS-014
FS-014
External
1
14.000
13.400
(+.00/-.11)
1.100
(+.14/-.00)
13.310
(+.00/-0.33)
0.940
(+/-0.05)
1.400
(+-.10)
FS-015
FS-015
External
1
15.000
14.300
(+.00/-.11)
1.100
(+.14/-.00)
14.150
(+.00/-0.33)
0.940
(+/-0.05)
1.400
(+-.10)
FS-016
FS-016
External
1
16.000
15.200
(+.00/-.11)
1.100
(+.14/-.00)
14.980
(+.00/-0.33)
0.940
(+/-0.05)
1.650
(+-.10)
FS-017
FS-017
External
1
17.000
16.200
(+.00/-.11)
1.100
(+.14/-.00)
16.060
(+.00/-0.33)
0.940
(+/-0.05)
1.650
(+-.10)
FS-018
FS-018
External
1
18.000
17.000
(+.00/-.13)
1.300
(+.14/-.00)
16.820
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-019
FS-019
External
1
19.000
18.000
(+.00/-.13)
1.300
(+.14/-.00)
17.810
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-020
FS-020
External
1
20.000
19.000
(+.00/-.13)
1.300
(+.14/-.00)
18.800
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-021
FS-021
External
1
21.000
20.000
(+.00/-.13)
1.300
(+.14/-.00)
19.790
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-022
FS-022
External
1
22.000
21.000
(+.00/-.13)
1.300
(+.14/-.00)
20.830
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-023
FS-023
External
1
23.000
22.000
(+.00/-.13)
1.300
(+.14/-.00)
21.770
(+.00/-0.33)
1.150
(+/-0.05)
1.900
(+-.10)
FS-024
FS-024
External
1
24.000
22.900
(+.00/-.21)
1.300
(+.14/-.00)
22.500
(+.00/-0.33)
1.150
(+/-0.05)
2.150
(+-.10)
FS-025
FS-025
External
1
25.000
23.900
(+.00/-.21)
1.300
(+.14/-.00)
23.700
(+.00/-0.33)
1.150
(+/-0.05)
2.150
(+-.10)
FS-026
FS-026
External
1
26.000
24.900
(+.00/-.21)
1.300
(+.14/-.00)
24.640
(+.00/-0.33)
1.150
(+/-0.05)
2.150
(+-.10)
FS-027
FS-027
External
1
27.000
25.900
(+.00/-.21)
1.300
(+.14/-.00)
25.500
(+.00/-0.33)
1.150
(+/-0.05)
2.150
(+-.10)
FS-028
FS-028
External
1
28.000
26.600
(+.00/-.21)
1.600
(+.14/-.00)
26.320
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-029
FS-029
External
1
29.000
27.600
(+.00/-.21)
1.600
(+.14/-.00)
27.150
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-030
FS-030
External
1
30.000
28.600
(+.00/-.21)
1.600
(+.14/-.00)
28.350
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-032
FS-032
External
1
32.000
30.300
(+.00/-.25)
1.600
(+.14/-.00)
29.870
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-033
FS-033
External
1
33.000
31.300
(+.00/-.25)
1.600
(+.14/-.00)
31.070
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-034
FS-034
External
1
34.000
32.300
(+.00/-.25)
1.600
(+.14/-.00)
31.960
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-035
FS-035
External
1
35.000
33.000
(+.00/-.25)
1.600
(+.14/-.00)
32.570
(+.00/-0.38)
1.440
(+/-0.05)
3.250
(+-.10)
FS-036
FS-036
External
1
36.000
34.000
(+.00/-.25)
1.850
(+.14/-.00)
33.640
(+.00/-0.38)
1.690
(+/-0.05)
4.010
(+-.10)
FS-038
FS-038
External
1
38.000
36.000
(+.00/-.25)
1.850
(+.14/-.00)
35.620
(+.00/-0.38)
1.690
(+/-0.05)
4.010
(+-.10)
FS-040
FS-040
External
1
40.000
37.500
(+.00/-.25)
1.850
(+.14/-.00)
37.020
(+.00/-0.51)
1.690
(+/-0.05)
4.010
(+-.10)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表