目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SAA 003 - Radial shaft seals with low cross-sectional height
SKF
Seals
Power transmission seals
Radial shaft seals
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/radial_shaft_seals/saa_003.prj},{NB=SKF_G 7X11X2 S},{DESIGNATION=G 7X11X2 S},{DD1=7.000},{D=11.000},{BB=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Seal designation
ⁿ/ₐ
DD1
d1 - Shaft diameter
[mm]
D
D - Housing bore diameter
[mm]
BB
b - Nominal seal width
[mm]
SKF_G 18X26X4
G 18X26X4
18.000
26.000
4.000
SKF_G 25X35X4
G 25X35X4
25.000
35.000
4.000
SKF_G 50X58X4
G 50X58X4
50.000
58.000
4.000
SKF_G 40X50X4
G 40X50X4
40.000
50.000
4.000
SKF_G 15X21X3
G 15X21X3
15.000
21.000
3.000
SKF_G 32X42X4
G 32X42X4
32.000
42.000
4.000
SKF_SD 50X62X5
SD 50X62X5
50.000
62.000
5.000
SKF_G 43X53X4
G 43X53X4
43.000
53.000
4.000
SKF_G 35X45X4
G 35X45X4
35.000
45.000
4.000
SKF_G 30X37X4
G 30X37X4
30.000
37.000
4.000
SKF_SD 35X45X4
SD 35X45X4
35.000
45.000
4.000
SKF_G 45X52X4
G 45X52X4
45.000
52.000
4.000
SKF_G 16X24X3
G 16X24X3
16.000
24.000
3.000
SKF_SD 30X37X4
SD 30X37X4
30.000
37.000
4.000
SKF_G 40X52X5
G 40X52X5
40.000
52.000
5.000
SKF_G 13X19X3
G 13X19X3
13.000
19.000
3.000
SKF_G 25X32X4
G 25X32X4
25.000
32.000
4.000
SKF_G 30X40X4
G 30X40X4
30.000
40.000
4.000
SKF_G 5X10X2 S
G 5X10X2 S
5.000
10.000
2.000
SKF_SD 18X24X3
SD 18X24X3
18.000
24.000
3.000
SKF_G 19X27X4
G 19X27X4
19.000
27.000
4.000
SKF_SD 37X47X4
SD 37X47X4
37.000
47.000
4.000
SKF_G 20X26X4
G 20X26X4
20.000
26.000
4.000
SKF_G 40X47X4
G 40X47X4
40.000
47.000
4.000
SKF_G 28X35X4
G 28X35X4
28.000
35.000
4.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表