目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BNT 001 - Support rollers, without flange rings, without an inner ring
SKF
Bearings units and housings
Track runner bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/track_rollers/bnt_001.prj},{NB=SKF_RNA 2202.2RS},{PRODUCTID=147304202},{DESIGNATION=RNA 2202.2RS},{FW=20.000},{D=35.000},{E=MIN},{C=13.800},{D1=26},{R=0.600},{LOAD1=7.480},{LOAD2=9.300},{LOAD3=1.120},{SPEED2=5000},{MASS=0.0600},{PITCH=22.500},{DW=2.500},{LW=7.800},{Z=17.000},{II=1.000},{DESIGN=supprol_rna}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
FW
Fw - Inside diameter of roller complement
[mm]
D
D - Outer diameter
[mm]
C
C - Width of outer ring
[mm]
LOAD1
C - Dynamic basic load rating
[kN]
LOAD2
C0 - Static basic load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SKF_RSTO 5 TN
RSTO 5 TN
7.000
16.000
7.800
2.510
2.500
0.270
SKF_RNA 22/6.2RS
RNA 22/6.2RS
10.000
19.000
11.800
4.020
3.650
0.425
SKF_RSTO 6 TN
RSTO 6 TN
10.000
19.000
9.800
3.740
4.500
0.500
SKF_RSTO 8 TN
RSTO 8 TN
12.000
24.000
9.800
4.130
5.400
0.600
SKF_RNA 22/8.2RS
RNA 22/8.2RS
12.000
24.000
11.800
4.680
4.550
0.540
SKF_RNA 2200.2RS
RNA 2200.2RS
14.000
30.000
13.800
6.600
7.500
0.880
SKF_RSTO 10
RSTO 10
14.000
30.000
11.800
8.250
8.800
1.040
SKF_RNA 2201.2RS
RNA 2201.2RS
16.000
32.000
13.800
7.040
8.500
1.000
SKF_RSTO 12
RSTO 12
16.000
32.000
11.800
8.800
9.800
1.180
SKF_RNA 2202.2RS
RNA 2202.2RS
20.000
35.000
13.800
7.480
9.300
1.120
SKF_RSTO 15
RSTO 15
20.000
35.000
11.800
9.130
10.600
1.270
SKF_RSTO 17
RSTO 17
22.000
40.000
15.800
14.200
17.600
2.080
SKF_RNA 2203.2RS
RNA 2203.2RS
22.000
40.000
15.800
9.520
13.200
1.600
SKF_RNA 2204.2RS
RNA 2204.2RS
25.000
47.000
17.800
16.100
18.000
2.160
SKF_RSTO 20
RSTO 20
25.000
47.000
15.800
16.100
21.200
2.500
SKF_RNA 2205.2RS
RNA 2205.2RS
30.000
52.000
17.800
16.800
20.000
2.400
SKF_RSTO 25
RSTO 25
30.000
52.000
15.800
16.500
22.800
2.700
SKF_RNA 2206.2RS
RNA 2206.2RS
35.000
62.000
19.800
17.900
25.500
3.050
SKF_RSTO 30
RSTO 30
38.000
62.000
19.800
22.900
34.500
4.250
SKF_RNA 2207.2RS
RNA 2207.2RS
42.000
72.000
22.700
22.400
35.500
4.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表