目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BA1 010 - Angular contact ball bearings, super-precision
SKF
Bearings units and housings
Super - precision bearings
Angular contact ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/super-precision_bearings/angular_contact_ball_bearings/ba1_010.prj},{NB=SKF_71908 CD/P4ADGA + B},{S=1.200},{DD=40.000},{D=62.000},{B=0.000},{B2=24.000},{ANGLE=0.000},{DD1=47.100},{DD2=47.100},{D3=57.500},{R12=0.600},{R12X=MIN},{R34=0.600},{R34X=0.300},{AA=MIN},{PITCH=51.000},{ALPHA=15.000},{DDAMIN=43.200},{DDAMAX=MIN},{DDBMIN=43.200},{DDBMAX=MIN},{DAMAX=58.800},{DBMAX=60.600},{RAMAX=0.600},{RBMAX=0.300},{DN=48.700},{LOAD1=MIN},{LOAD2=MIN},{LOAD3=MIN},{ASFGL=22000},{DW=6.350},{Z=21.000},{GREF=1.440},{GA=MIN},{SASA=MIN},{GB=MIN},{SASB=MIN},{GC=MIN},{SASC=MIN},{GD=MIN},{SASD=MIN},{FF=MIN},{FF1=MIN},{FF2A=MIN},{FF2B=MIN},{FF2D=MIN},{FF2C=MIN},{FFHC=MIN},{II=MIN},{FF0=10.400},{EE=MIN},{Y2ST=MIN},{Y0ST=MIN},{X2ST=MIN},{Y1BTB=MIN},{Y2BTB=MIN},{Y0BTB=MIN},{X2BTB=MIN},{MASS=MIN},{NUM=2},{NUMANG=MIN},{DESIGNATION=71908 CD/P4ADGA},{ARG=B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DESIGN
Design
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
DD1
d1 - Shoulder diameter inner ring (large side face)
[mm]
DD2
d2 - Shoulder diameter inner ring (small side face)
[mm]
D1
D1 - Outer ring shoulder diameter (large side face)
[mm]
R12
r12 min. - Chamfer dimension inner ring - large side face
[mm]
R34
r34 min. - Chamfer dimension inner ring - small side face
[mm]
AA
a - Distance pressure point
[mm]
DDAMIN
da min. - Abutment diameter shaft
ⁿ/ₐ
DDBMIN
db min. - Abutment diameter shaft
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
ASFGL
Attainable speed for grease lubrication
[r/min]
ASFOL
Attainable speed for oil-air lubrication
[r/min]
SKF_S7004 CDGA/HCP4A +
S7004 CDGA/HCP4A
High-capacity D
20.000
42.000
12.000
27.100
27.100
34.8
0.600
0.600
10.200
23.200
23.200
8.710
4.300
0.132
0
SKF_709 CD/P4A +
709 CD/P4A
High-capacity D
9.000
24.000
7.000
14.100
14.100
18.9
0.300
0.300
5.700
11.000
11.000
3.580
1.600
0.068
80000
120000
SKF_7005 CDGB/P4AGMM +
7005 CDGB/P4AGMM
High-capacity D
25.000
47.000
12.000
32.100
32.100
39.9
0.600
0.600
10.900
28.200
28.200
9.560
5.200
0.220
0
SKF_71928 ACDGB/P4A +
71928 ACDGB/P4A
High-capacity D
140.000
190.000
24.000
155.400
155.400
174.6
1.500
1.500
50.600
147.000
147.000
90.400
110.000
3.650
0
SKF_71916 ACEGA/HCP4A +
71916 ACEGA/HCP4A
High-speed E
80.000
110.000
16.000
89.300
86.800
100.52
1.000
0.300
30.200
84.600
82.000
21.600
17.000
0.520
0
SKF_71920 ACEGA/HCP4A +
71920 ACEGA/HCP4A
High-speed E
100.000
140.000
20.000
112.400
109.000
127.51
1.100
0.600
38.100
106.000
103.200
37.100
30.000
0.850
0
SKF_71910 ACEGB/HCP4A +
71910 ACEGB/HCP4A
High-speed E
50.000
72.000
12.000
56.700
54.900
65.3
0.600
0.300
20.300
53.200
52.000
12.100
8.150
0.250
0
SKF_S71924 CD/HCP4A +
S71924 CD/HCP4A
High-capacity D
120.000
165.000
22.000
133.900
133.900
151.1
1.100
1.100
30.200
126.000
126.000
78.000
91.500
2.360
0
SKF_7201 ACDGC/P4A +
7201 ACDGC/P4A
High-capacity D
12.000
32.000
10.000
18.600
18.600
25.4
0.600
0.600
10.200
16.200
16.200
5.720
2.450
0.104
0
SKF_709 CEGB/P4AGMM2 +
709 CEGB/P4AGMM2
High-speed E
9.000
24.000
7.000
13.600
13.000
19.4
0.300
0.300
5.800
11.000
11.000
2.600
0.930
0.040
0
SKF_71910 CD/P4A +
71910 CD/P4A
High-capacity D
50.000
72.000
12.000
57.100
57.100
64.9
0.600
0.600
14.200
53.200
53.200
13.500
10.400
0.440
17000
28000
SKF_71915 CB/P4A +
71915 CB/P4A
High-speed B
75.000
105.000
16.000
85.940
84.550
94.3
1.000
1.000
20.100
79.600
79.600
14.000
13.200
0.560
0
SKF_S71913 ACB/P4A +
S71913 ACB/P4A
High-speed B
65.000
90.000
13.000
73.940
72.720
81.3
1.000
1.000
24.700
69.600
69.600
9.950
8.800
0.375
0
SKF_71903 ACE/HCP4A +
71903 ACE/HCP4A
High-speed E
17.000
30.000
7.000
21.100
20.100
25.9
0.300
0.300
9.000
19.000
19.000
3.190
1.460
0.045
75000
115000
SKF_7014 FEGA/HCPA9A +
7014 FEGA/HCPA9A
High-speed E
70.000
110.000
20.000
84.300
81.600
95.32
1.100
1.100
24.600
76.000
76.000
23.400
18.300
0.560
0
SKF_71900 ACD/HCP4A +
71900 ACD/HCP4A
High-capacity D
10.000
22.000
6.000
14.000
14.000
18
0.300
0.300
6.800
12.000
12.000
2.420
1.060
0.032
85000
130000
SKF_7001 ACDGA/P4A +
7001 ACDGA/P4A
High-capacity D
12.000
28.000
8.000
17.100
17.100
22.9
0.300
0.300
8.700
14.000
14.000
4.360
1.830
0.078
0
SKF_7008 CEGA/P4AGMM +
7008 CEGA/P4AGMM
High-speed E
40.000
68.000
15.000
49.700
47.600
58.25
1.000
1.000
14.800
44.600
44.600
12.400
7.650
0.320
0
SKF_S7024 CDGA/HCP4A +
S7024 CDGA/HCP4A
High-capacity D
120.000
180.000
28.000
138.500
138.500
161.5
2.000
2.000
34.200
129.000
129.000
114.000
122.000
3.100
0
SKF_7003 CDGB/P4AGMM +
7003 CDGB/P4AGMM
High-capacity D
17.000
35.000
10.000
22.600
22.600
29.3
0.300
0.300
8.500
19.000
19.000
6.760
3.250
0.137
0
SKF_S71910 ACB/HCP4A +
S71910 ACB/HCP4A
High-speed B
50.000
72.000
12.000
57.950
56.900
64.2
0.600
0.600
20.300
53.200
53.200
7.280
6.000
0.183
0
SKF_7008 CDGA/P4AGMM +
7008 CDGA/P4AGMM
High-capacity D
40.000
68.000
15.000
49.200
49.200
58.8
1.000
1.000
14.800
44.600
44.600
16.800
11.000
0.465
0
SKF_71918 ACEGA/HCP4A +
71918 ACEGA/HCP4A
High-speed E
90.000
125.000
18.000
101.000
97.900
114.22
1.100
0.600
34.100
96.000
93.200
28.600
22.800
0.680
0
SKF_71901 CE/HCP4AH +
71901 CE/HCP4AH
High-speed E
12.000
24.000
6.000
16.000
15.260
19.95
0.300
0.300
5.400
14.000
14.000
2.160
0.880
0.027
109000
165000
SKF_71922 ACEGA/HCP4A +
71922 ACEGA/HCP4A
High-speed E
110.000
150.000
20.000
122.400
119.000
137.51
1.100
0.600
40.400
116.000
113.200
37.700
32.500
0.880
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表