目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BS2 001 - Spherical roller bearings
SKF
Bearings units and housings
Roller bearings
Spherical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/spherical_roller_bearings/bs2_001.prj},{NB=SKF_23230 CC/W33},{DESIGNATION=23230 CC/W33},{BORE=150.000},{DD=150.000},{DD1=0.000},{D=270.000},{B=96.000},{DD2=175.000},{DD3=0.000},{D1=228.000},{B1=0.000},{B2=0.000},{B4=0.000},{B5=0.000},{BB=11.100},{K=6.000},{R12=3.000},{G1=0.0},{TB=0.000},{ALPHA=13.1667},{R34=0.00},{PITCH=211.295},{DW=30.000},{LW=39.000},{DDAMIN=164.000},{DDAMAX=0.000},{DBMIN=0.000},{DAMAX=256.000},{BAMIN=0.000},{RAMAX=2.500},{LOAD1=1129.000},{LOAD2=1460.000},{LOAD3=137.000},{SPEED1=1600},{SPEED2=2200},{Z=18.000},{II=2.000},{MASS=23.500},{MASS2=0.000},{VAR=CW33},{DESIGNX=Cylindrical},{SEAL=},{SEALX=Without},{G=},{PRA=},{PLA=},{SLEEVE=},{POPULAR=Yes},{BEARING=23230 CC/W33},{PPATH=parts/bs2_001_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
VAR
Design variant/feature
ⁿ/ₐ
BORE
Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Reference speed
[r/min]
SPEED2
Limiting speed
[r/min]
SKF_22272 CAK/W33
22272 CAK/W33
KCAW33
360.000
650.000
170.000
4430.000
6200.000
440.000
630
850
SKF_22311 E
22311 E
CEW33
55.000
120.000
43.000
280.000
280.000
30.000
4300
5600
SKF_21310 EK
21310 EK
KE1W33
50.000
110.000
27.000
159.000
166.000
18.600
5600
7500
SKF_22330 CCJA/W33VA406
22330 CCJA/W33VA406
CW33
150.000
320.000
108.000
1539.000
1760.000
146.000
1600
2000
SKF_22228 CC/W33
22228 CC/W33
CW33
140.000
250.000
68.000
743.000
900.000
86.500
2400
3200
SKF_23044-2CS5K/VT143
23044-2CS5K/VT143
KSW33
220.000
340.000
90.000
1262.000
1860.000
163.000
0
430
SKF_23140-2CS5/VT143
23140-2CS5/VT143
CSW33
200.000
340.000
112.000
1668.000
2360.000
204.000
0
420
SKF_22318 EJA/VA405
22318 EJA/VA405
CEW33
90.000
190.000
64.000
637.000
695.000
67.000
2600
3600
SKF_21315 EK
21315 EK
KEW33
75.000
160.000
37.000
291.000
325.000
34.500
4000
5600
SKF_22234 CCK/W33
22234 CCK/W33
KW33
170.000
310.000
86.000
1183.000
1460.000
134.000
1900
2600
SKF_22332-2CS5/VT143
22332-2CS5/VT143
CSW33
160.000
340.000
114.000
1683.000
1960.000
160.000
0
490
SKF_22214 E
22214 E
CEW33
70.000
125.000
31.000
213.000
228.000
25.500
5000
6700
SKF_22313 EK
22313 EK
KEW33
65.000
140.000
48.000
357.000
360.000
38.000
3800
5000
SKF_22320 EK
22320 EK
KEW33
100.000
215.000
73.000
847.000
950.000
88.000
2400
3000
SKF_23228-2CS5K/VT143
23228-2CS5K/VT143
KSW33
140.000
250.000
88.000
963.000
1250.000
120.000
0
670
SKF_22356 CC/W33
22356 CC/W33
CW33
280.000
580.000
175.000
4158.000
5200.000
365.000
800
1100
SKF_22248 CCK/W33
22248 CCK/W33
KW33
240.000
440.000
120.000
2258.000
3000.000
245.000
1300
1800
SKF_22336 CCK/W33
22336 CCK/W33
KW33
180.000
380.000
126.000
2077.000
2450.000
193.000
1300
1700
SKF_BS2-2226-2CS5/VT143
BS2-2226-2CS5/VT143
CESW33
130.000
230.000
75.000
758.000
930.000
88.000
0
700
SKF_22316 E
22316 E
CEW33
80.000
170.000
58.000
516.000
540.000
54.000
3000
4000
SKF_21320 EK
21320 EK
KEW33
100.000
215.000
47.000
433.000
490.000
49.000
3400
4500
SKF_22209 E
22209 E
CE1W33
45.000
85.000
23.000
104.000
100.000
10.800
7500
10000
SKF_22219 E
22219 E
CEW33
95.000
170.000
43.000
393.000
450.000
45.500
3600
4800
SKF_22324 CCK/W33
22324 CCK/W33
KW33
120.000
260.000
86.000
1019.000
1120.000
100.000
2000
2600
SKF_22238-2CS5K/VT143
22238-2CS5K/VT143
KSW33
190.000
340.000
92.000
1345.000
1700.000
150.000
0
480
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表