目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BGS BGN washer 001 - Bearing washers for cylindrical and needle roller thrust bearings
SKF
Bearings units and housings
Roller bearings
Needle roller thrust bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/needle_roller_thrust_bearings/bgs_bgn_washer_001.prj},{NB=SKF_GS 81214},{PRODUCTID=173200214},{DESIGNATION=GS 81214},{DD=70.000},{D1=72.000},{D=105.000},{B=8.000},{R12=1.000},{RR1=0.000},{MASS=0.291},{DESIGN=nrtb_gs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D1
D1 - Inside dia. GS washer
[mm]
D
D - Outer diameter
[mm]
B
B - Overall width
[mm]
SKF_AS 0414
AS 0414
4.000
0.000
14.000
1.000
SKF_AS 0515
AS 0515
5.000
0.000
15.000
1.000
SKF_AS 0619
AS 0619
6.000
0.000
19.000
1.000
SKF_LS 0619
LS 0619
6.000
0.000
19.000
2.750
SKF_AS 0821
AS 0821
8.000
0.000
21.000
1.000
SKF_LS 0821
LS 0821
8.000
0.000
21.000
2.750
SKF_LS 1024
LS 1024
10.000
0.000
24.000
2.750
SKF_AS 1024
AS 1024
10.000
0.000
24.000
1.000
SKF_LS 1226
LS 1226
12.000
0.000
26.000
2.750
SKF_AS 1226
AS 1226
12.000
0.000
26.000
1.000
SKF_AS 1528
AS 1528
15.000
0.000
28.000
1.000
SKF_GS 81102
GS 81102
15.000
16.000
28.000
2.750
SKF_WS 81102
WS 81102
15.000
0.000
28.000
2.750
SKF_LS 1528
LS 1528
15.000
0.000
28.000
2.750
SKF_LS 1730
LS 1730
17.000
0.000
30.000
2.750
SKF_GS 81103
GS 81103
17.000
18.000
30.000
2.750
SKF_AS 1730
AS 1730
17.000
0.000
30.000
1.000
SKF_WS 81103
WS 81103
17.000
0.000
30.000
2.750
SKF_WS 81104
WS 81104
20.000
0.000
35.000
2.750
SKF_LS 2035
LS 2035
20.000
0.000
35.000
2.750
SKF_GS 81104
GS 81104
20.000
21.000
35.000
2.750
SKF_AS 2035
AS 2035
20.000
0.000
35.000
1.000
SKF_GS 81105
GS 81105
25.000
26.000
42.000
3.000
SKF_WS 81105
WS 81105
25.000
0.000
42.000
3.000
SKF_LS 2542
LS 2542
25.000
0.000
42.000
3.000
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表