目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BC2 001 - Cylindrical roller bearings, double row
SKF
Bearings units and housings
Roller bearings
Cylindrical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/cylindrical_roller_bearings/bc2_001.prj},{NB=SKF_NNU 4160 K30M/W33},{DESIGNATION=NNU 4160 K30M/W33},{VAR=NNU K30/W33},{DD=300.000},{D=500.000},{B=200.000},{C=200.000},{DD1=0.000},{D1=442.000},{F=351.000},{E=459.000},{BB=16.700},{K=9.000},{R12=5.00},{R12X=5.00},{R34=5.000},{R34X=5.000},{ALPHA=0},{SS=7.300},{TB=30.000},{PITCH=405.000},{DW=54.000},{LW=75.000},{DDAMIN=320},{DDAMAX=344},{DB=355},{DAMIN=MIN},{DAMAX=480},{RAMAX=4.00},{RBMAX=4.00},{LOAD1=2860.000},{LOAD2=5300.000},{LOAD3=455.000},{SPEED1=1100.000},{SPEED2=1400.000},{KR=0.32},{EE=0.15},{Z=18.000},{II=2.000},{MASS=155.000},{BEARING=NNU 4160 K30M/W33},{POPULAR=},{X=},{HIDDEN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
VAR
Design Variant/feature
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Overall bearing width
[mm]
C
C - Width outer ring
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Reference speed
[r/min]
SPEED2
Limiting speed
[r/min]
BEARING
Designation bearing
ⁿ/ₐ
POPULAR
ⁿ/ₐ
SKF_315976 B
315976 B
NNU/C3W33
280.000
470.000
200.000
200.000
2700.000
5100.000
455.000
1000.000
1500.000
315976 B
SKF_BC2B 320119
BC2B 320119
NNU.5/C3
300.000
460.000
180.000
180.000
2600.000
5500.000
490.000
1000.000
1500.000
BC2B 320119
SKF_315583 C
315583 C
NNU.4/C3W33
320.000
480.000
175.000
152.000
2460.000
5400.000
510.000
950.000
1400.000
315583 C
SKF_BC2B 322216
BC2B 322216
NNU.5/WO
320.000
460.000
120.000
120.000
1720.000
3600.000
335.000
950.000
1400.000
BC2B 322216
SKF_BC2B 320118
BC2B 320118
NNUB.2/C3WO
340.000
520.000
305.000
200.000
3300.000
7100.000
610.000
900.000
1300.000
BC2B 320118
SKF_BC2B 319878
BC2B 319878
NNU/W33
350.000
520.000
150.000
150.000
2120.000
4500.000
400.000
850.000
1300.000
BC2B 319878
SKF_BC2B 320075
BC2B 320075
NNU/C3W33
360.000
500.000
125.000
125.000
1790.000
3650.000
335.000
900.000
1300.000
BC2B 320075
SKF_BC2B 322217
BC2B 322217
NNU.7/WO
360.000
500.000
125.000
125.000
2050.000
4300.000
360.000
900.000
1300.000
BC2B 322217
SKF_BC2B 319961
BC2B 319961
NNUB.1/W33WI
370.000
520.000
220.000
193.000
2750.000
6700.000
570.000
850.000
1300.000
BC2B 319961
SKF_BC2B 320041
BC2B 320041
NNU.1/C4W33
380.000
540.000
200.000
176.000
2860.000
6800.000
585.000
800.000
1200.000
BC2B 320041
SKF_BC2B 326131/HB1
BC2B 326131/HB1
NNU.7/WO
380.000
540.000
130.000
130.000
2010.000
4300.000
380.000
800.000
1200.000
BC2B 326131/HB1
SKF_314987 C
314987 C
NNU.4/C4W33WI
400.000
560.000
205.000
205.000
3140.000
7800.000
655.000
800.000
1200.000
314987 C
SKF_314987 B
314987 B
NNU.4/C4W33WI
400.000
560.000
205.000
205.000
3140.000
7800.000
655.000
800.000
1200.000
314987 B
SKF_BC2B 326363/HA4
BC2B 326363/HA4
NN.1/W33
400.000
600.190
200.000
3470.000
7200.000
600.000
750.000
1100.000
BC2B 326363/HA4
SKF_316019
316019
NNU.4/C4W33WI
410.000
600.000
220.000
140.000
3800.000
8650.000
720.000
750.000
1100.000
316019
SKF_314982
314982
NNU.2/C4W33
420.000
600.000
220.000
220.000
3580.000
8800.000
720.000
750.000
1100.000
314982
SKF_313555 A
313555 A
NNU/W
420.000
580.000
160.000
160.000
2330.000
5400.000
475.000
750.000
1100.000
313555 A
SKF_314391
314391
NNU.3/C4W33WI
420.000
620.000
200.000
200.000
3470.000
7800.000
655.000
700.000
1100.000
314391
SKF_BC2B 326137/HB1
BC2B 326137/HB1
NNU.6/WO
420.000
580.000
130.000
130.000
2380.000
5300.000
465.000
750.000
1100.000
BC2B 326137/HB1
SKF_316077 A
316077 A
NNU.4/C4W33WI
440.000
620.000
225.000
225.000
3910.000
9800.000
800.000
700.000
1000.000
316077 A
SKF_BC2B 316521
BC2B 316521
NNU.4/W33W
440.000
640.000
230.000
230.000
4570.000
9800.000
780.000
850.000
1000.000
BC2B 316521
SKF_BC2B 322969/HB1
BC2B 322969/HB1
NNUB/W33
457.200
660.400
228.600
203.200
3690.000
8150.000
640.000
670.000
950.000
BC2B 322969/HB1
SKF_BC2-8004/HA1
BC2-8004/HA1
NNUB.4/C4
460.000
780.000
280.000
250.000
5610.000
10400.000
780.000
560.000
850.000
BC2-8004/HA1
SKF_316739 A
316739 A
NNU.4/C4W33WI
460.000
650.000
235.000
235.000
4400.000
11200.000
900.000
670.000
1000.000
316739 A
SKF_316189
316189
NNU.3/C3W33
480.000
700.000
260.000
260.000
5390.000
12500.000
950.000
600.000
900.000
316189
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表