目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BPT 001 - Thrust washers
SKF
Bearings units and housings
Plain bearings
Bushings washers and strips
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/bushings_washers_and_strips/bpt_001.prj},{NB=SKF_PCMW 264401.5 E},{DESIGNATION=PCMW 264401.5 E},{DD=26.000},{D=44.000},{H=1.500},{J=35.000},{K=3.250},{DA=44},{JA=35},{HA=1.0},{LOAD1=78.000},{LOAD2=245.000},{LOAD3=80},{LOAD4=250},{KM=300},{VMAX=2},{VMIN=0},{MIMAX=0.25},{MIMIN=0.03},{MASS=0.0110},{A=},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
H
H - Wall thickness
[mm]
LOAD1
C - Basic dynamic load rating - radial direction
[kN]
LOAD2
C0 - Basic static load rating - radial direction
[kN]
POPULAR
ⁿ/ₐ
SKF_PCMW 122401.5 M
PCMW 122401.5 M
12.000
24.000
1.500
40.500
85.000
SKF_PCMW 122401.5 E
PCMW 122401.5 E
12.000
24.000
1.500
28.000
85.000
SKF_PCMW 142601.5 E
PCMW 142601.5 E
14.000
26.000
1.500
30.000
93.000
SKF_PCMW 142601.5 M
PCMW 142601.5 M
14.000
26.000
1.500
45.000
93.000
SKF_PCMW 183201.5 E
PCMW 183201.5 E
18.000
32.000
1.500
44.000
137.000
SKF_PCMW 183201.5 M
PCMW 183201.5 M
18.000
32.000
1.500
65.500
137.000
SKF_PCMW 203601.5 M
PCMW 203601.5 M
20.000
36.000
1.500
85.000
176.000
SKF_PCMW 203601.5 E
PCMW 203601.5 E
20.000
36.000
1.500
56.000
176.000
SKF_PCMW 223801.5 M
PCMW 223801.5 M
22.000
38.000
1.500
90.000
186.000
SKF_PCMW 223801.5 E
PCMW 223801.5 E
22.000
38.000
1.500
60.000
186.000
SKF_PCMW 264401.5 M
PCMW 264401.5 M
26.000
44.000
1.500
118.000
245.000
SKF_PCMW 264401.5 E
PCMW 264401.5 E
26.000
44.000
1.500
78.000
245.000
SKF_PCMW 284801.5 E
PCMW 284801.5 E
28.000
48.000
1.500
93.000
290.000
SKF_PCMW 284801.5 M
PCMW 284801.5 M
28.000
48.000
1.500
140.000
290.000
SKF_PCMW 325401.5 E
PCMW 325401.5 E
32.000
54.000
1.500
116.000
365.000
SKF_PCMW 325401.5 M
PCMW 325401.5 M
32.000
54.000
1.500
176.000
365.000
SKF_PCMW 386201.5 E
PCMW 386201.5 E
38.000
62.000
1.500
150.000
465.000
SKF_PCMW 386201.5 M
PCMW 386201.5 M
38.000
62.000
1.500
224.000
465.000
SKF_PCMW 426601.5 E
PCMW 426601.5 E
42.000
66.000
1.500
163.000
510.000
SKF_PCMW 426601.5 M
PCMW 426601.5 M
42.000
66.000
1.500
240.000
510.000
SKF_PCMW 487402 M
PCMW 487402 M
48.000
74.000
2.000
300.000
620.000
SKF_PCMW 487402 E
PCMW 487402 E
48.000
74.000
2.000
200.000
620.000
SKF_PCMW 527802 M
PCMW 527802 M
52.000
78.000
2.000
315.000
655.000
SKF_PCMW 527802 E
PCMW 527802 E
52.000
78.000
2.000
208.000
655.000
SKF_PCMW 629002 E
PCMW 629002 E
62.000
90.000
2.000
265.000
830.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表