目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AYF 001HC HH HY - Y-bearing square flanged units
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-units/ayf_001hc_hh_hy.prj},{NB=SKF_F4BM 215-TF-AH},{DD1=97.400},{DD2=0.000},{B=77.800},{B1=77.800},{DB=0.000},{DB1=172.000},{DB2=0.000},{J=152.400},{L=197.400},{N=23.810},{SS1=47.600},{T=87.600},{DN=6.579},{J7=0.000},{D=140.000},{C=30.000},{R12=2.000},{DW=19.050},{B3=0.000},{PITCH=110.000},{LOAD1=72.800},{LOAD2=53.000},{LOAD3=2.160},{SPEED1=2400},{MASS=7.950},{D1=MIN},{SUPPRESS=0},{DESIGNATION=F4BM 215-TF-AH},{HOUSING=F4B 516-AH},{BEARING=YAR 216-215-2F},{DD=74.6125},{DDX=},{DD3=},{A=61},{AX=},{AXX=},{A1=24},{A1X=},{A1XX=},{A3=},{A3X=},{A5=},{A5X=},{A5XX=},{B1X=},{B4=12},{B4X=},{DAA=},{DAAX=},{DB1X=},{DB2X=},{HA=},{JX=},{JXX=},{LX=},{LXX=},{NX=},{NXX=},{SS1X=47.6},{TX=},{SWN=11.1125},{GN=1/8-27 NPT},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
AALG
A - Overall width
[mm]
A1ALG
A1 - Flange width
[mm]
B
B - Overall bearing width
[mm]
JALG
J - Distance between attachment bolts
[mm]
LALG
L - Overall length
[mm]
NALG
N - Diameter of attachment bolt hole
[mm]
SS1
s1 - Distance from locking device side face to raceway centre
[mm]
T
T - Overall unit width
[mm]
SKF_FY 2.3/4 UTF
FY 2.3/4 UTF
69.85
65.000
19.000
73.300
152.500
197.000
22.000
46.300
87.300
SKF_FY 45 WDW
FY 45 WDW
45
39.000
14.000
42.800
105.000
137.000
16.000
34.900
58.900
SKF_FYJ 2.1/2 TF
FYJ 2.1/2 TF
63.5
50.000
22.000
68.300
149.000
187.000
19.000
42.900
72.900
SKF_FY 20 TR
FY 20 TR
20
29.500
11.000
31.000
63.500
86.000
11.500
18.300
37.300
SKF_FY 1.1/2 FM
FY 1.1/2 FM
38.1
38.500
14.000
29.700
101.500
130.000
14.000
32.700
56.700
SKF_FY 1.3/4 FM
FY 1.3/4 FM
44.45
39.000
14.000
30.200
105.000
137.000
16.000
32.700
56.700
SKF_FY 35 WDW
FY 35 WDW
35
34.500
13.000
37.600
92.000
118.000
14.000
32.300
53.300
SKF_FY 45 TF
FY 45 TF
45
39.000
14.000
49.200
105.000
137.000
16.000
30.200
54.200
SKF_FY 60 TF
FY 60 TF
60
52.000
17.000
65.100
143.000
175.000
18.000
39.700
73.700
SKF_FY 3/4 TF
FY 3/4 TF
19.05
29.500
11.000
31.000
63.500
86.000
11.500
18.300
37.300
SKF_FY 30 WDW
FY 30 WDW
30
32.500
13.000
36.500
82.500
108.000
11.500
30.100
50.100
SKF_FY 1.7/16 FM
FY 1.7/16 FM
36.5125
34.500
13.000
25.400
92.000
118.000
14.000
29.400
50.400
SKF_FY 17 FM
FY 17 FM
17
26.000
11.000
19.100
54.000
76.000
11.500
22.100
39.100
SKF_FY 50 TR
FY 50 TR
50
43.000
15.000
51.600
111.000
143.000
18.000
32.600
60.600
SKF_FY 2.3/16 TF
FY 2.3/16 TF
55.5625
47.500
16.000
55.600
130.000
162.000
18.000
33.400
64.400
SKF_FY 1.1/8 TF
FY 1.1/8 TF
28.575
32.500
13.000
38.100
82.500
108.000
11.500
22.200
42.200
SKF_FY 35 WF
FY 35 WF
35
34.500
13.000
37.600
92.000
118.000
14.000
32.300
53.300
SKF_FY 60 TR
FY 60 TR
60
52.000
17.000
65.100
143.000
175.000
18.000
39.700
73.700
SKF_FY 30 FM
FY 30 FM
30
32.500
13.000
23.800
82.500
108.000
11.500
26.700
46.700
SKF_FY 1.1/2 TF
FY 1.1/2 TF
38.1
38.500
14.000
49.200
101.500
130.000
14.000
30.200
54.200
SKF_FY 45 TR
FY 45 TR
45
39.000
14.000
49.200
105.000
137.000
16.000
30.200
54.200
SKF_FY 17 TF
FY 17 TF
17
26.000
11.000
27.400
54.000
76.000
11.500
15.900
32.900
SKF_FY 1.7/16 TF
FY 1.7/16 TF
36.5125
34.500
13.000
42.900
92.000
118.000
14.000
25.400
46.400
SKF_FY 2.3/16 WF
FY 2.3/16 WF
55.5625
47.500
16.000
55.600
130.000
162.000
18.000
43.600
74.600
SKF_FY 50 WF
FY 50 WF
50
43.000
15.000
49.200
111.000
143.000
18.000
38.100
66.100
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表