目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC 005 - Large SNL plummer block housings for bearings on an adapter sleeve, with standard seals
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SNL 30, 31 and 32 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_snl/apc_005.prj},{NB=SKF_SNL 3056 + C 3056 K + OH 3056/9.15/16 H + OH 3056/9.15/16 H},{A=320},{A1=280},{A3=249.000},{A4=11.000},{A5=5.500},{A6=22.000},{A7=304.000},{H=516},{H1=260},{H2=100},{N=50.000},{N1=42.000},{CA=166.000},{DA=420.000},{DB=281.600},{DC=296.600},{DD=305.600},{J=650},{J1=160},{L=770},{SS=13.000},{JA=150.000},{J7=44.000},{N3=40.000},{BB=103.000},{J6=720.000},{N4=20.000},{RINGN=6},{DDA=252.413},{ATS=330},{BBAMIN=108.000},{BBAMAX=146.000},{BC=151.500},{P0=3800.000},{P55=4700},{P90=2300},{P150=1500},{P120=1700},{P180=1900},{PA=1200.000},{Q150=1650.000},{Q180=1430.000},{MASS=221.000},{CBRTT=400.000},{AABS=36.000},{AABRTT=2280.000},{IGF20=2.800},{IGF40=4.900},{DESIGNATION=SNL 3056 + C 3056 K + OH 3056/9.15/16 H},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
A
A - Base width
ⁿ/ₐ
H
H - Complete housing height
ⁿ/ₐ
H1
H1 - Spherical seat centre height
ⁿ/ₐ
DA
da - Shaft diameter
ⁿ/ₐ
L
L - Overall length
ⁿ/ₐ
BEARING
mm
ⁿ/ₐ
DDA
da - Shaft diameter
ⁿ/ₐ
SNL 3048 + C 3048 K + OH ...
SNL 3048 + C 3048 K + OH ...
290
434
220
360.000
640
C 3048 K
220.000
SNL 3040 + C 2234 K + H 3...
SNL 3040 + C 2234 K + H 3...
260
375
190
310.000
560
C 2234 K
150.000
SNL 3040 + 23040 CCK/W33 ...
SNL 3040 + 23040 CCK/W33 ...
260
375
190
310.000
560
23040 CCK/W33
182.563
SNL 3168 + 23168 CCK/W33...
SNL 3168 + 23168 CCK/W33...
400
675
340
580.000
950
23168 CCK/W33
320.000
SNL 3072 + 23072 CCK/W33 ...
SNL 3072 + 23072 CCK/W33 ...
370
631
320
540.000
880
23072 CCK/W33
341.313
SNL 3064 + 23064 CCK/W33 ...
SNL 3064 + 23064 CCK/W33 ...
350
591
300
480.000
830
23064 CCK/W33
303.213
SNL 3096 + 23096 CAK/W33...
SNL 3096 + 23096 CAK/W33...
460
810
410
700.000
1170
23096 CAK/W33
450.000
SNL 3148 + 22338 CCK/W33 ...
SNL 3148 + 22338 CCK/W33 ...
310
474
240
400.000
700
22338 CCK/W33
176.213
SNL 3244 + 23244 CCK/W33 ...
SNL 3244 + 23244 CCK/W33 ...
310
474
240
400.000
700
23244 CCK/W33
200.000
SNL 3038 + C 3038 K + HA ...
SNL 3038 + C 3038 K + HA ...
240
353
180
290.000
530
C 3038 K
176.213
SNL 3052 + 23052 CCK/W33 ...
SNL 3052 + 23052 CCK/W33 ...
310
474
240
400.000
700
23052 CCK/W33
240.000
SNL 3036 + C 3036 K + HA ...
SNL 3036 + C 3036 K + HA ...
230
333
170
280.000
510
C 3036 K
163.513
SNL 3056 + 22340 CCK/W33 ...
SNL 3056 + 22340 CCK/W33 ...
320
516
260
420.000
770
22340 CCK/W33
180.000
SNL 3140 + 23140 CCK/W33 ...
SNL 3140 + 23140 CCK/W33 ...
280
411
210
340.000
610
23140 CCK/W33
182.563
SNL 3144 + C 3144 K + OH ...
SNL 3144 + C 3144 K + OH ...
290
434
220
370.000
640
C 3144 K
200.000
SNL 3048 + 22334 CCK/W33 ...
SNL 3048 + 22334 CCK/W33 ...
290
434
220
360.000
640
22334 CCK/W33
150.000
SNL 3148 + 22338 CCK/W33 ...
SNL 3148 + 22338 CCK/W33 ...
310
474
240
400.000
700
22338 CCK/W33
170.000
SNL 3256 + 23256 CCK/W33 ...
SNL 3256 + 23256 CCK/W33 ...
350
591
300
500.000
830
23256 CCK/W33
265.113
SNL 3048 + 22240 CCK/W33 ...
SNL 3048 + 22240 CCK/W33 ...
290
434
220
360.000
640
22240 CCK/W33
182.563
SNL 30/500 + 230/500 CAK...
SNL 30/500 + 230/500 CAK...
460
835
420
720.000
1220
230/500 K
470.000
SNL 3138 + 22330 CCK/W33 ...
SNL 3138 + 22330 CCK/W33 ...
260
375
190
320.000
560
22330 CCK/W33
135.000
SNL 3236 + 23236 CCK/W33 ...
SNL 3236 + 23236 CCK/W33 ...
260
375
190
320.000
560
23236 CCK/W33
160.000
SNL 3084 + 23084 CCK/W33...
SNL 3084 + 23084 CCK/W33...
400
715
360
620.000
1040
23084 CAK/W33
400.000
SNL 3160 + 22256 CCK/W33 ...
SNL 3160 + 22256 CCK/W33 ...
350
591
300
500.000
830
22256 CCK/W33
260.000
SNL 3188 + 23188 CAK/W33...
SNL 3188 + 23188 CAK/W33...
460
835
420
720.000
1220
23188 CAK/W33
410.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表