目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC 008 - SNLN 30 plummer block housings for bearings on an adapter sleeve
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SNLN 30 series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_snln_30_series/apc_008.prj},{NB=SKF_SNLN 3036 + 23036-2CS5K/VT143 + H 3036 E},{STRANS=-38.000},{DDA=160},{CA=94},{DA=280},{A=225},{A1=160},{H=342},{H1=170},{H2=60},{J=470},{L=550},{N=42},{N1=35},{A3=192.000},{A4=6.000},{A5=11.000},{A6=15.000},{DB=225.500},{DC=232.500},{BA=69},{BC=94},{J6=506},{J7=58},{N4=12},{A2L=10.0},{A2T=27.5},{MASS=59},{CBRTT=350},{AABRTT=1310},{IGF20=950},{IGF40=1800},{SUPPRESS=0},{DESIGNATION=SNLN 3036 + 23036-2CS5K/VT143 + H 3036 E},{SERIES=SNLN 3036},{BEARING=23036-2CS5K/VT143},{SLEEVE=H 3036 E},{RING=FRB 10/280},{NRING=2},{JA=25},{N3=20},{ALPHA=60},{SEAL1=},{SEAL2=},{SEAL3=},{SEAL4=TSN 3036 S},{SEAL5=TK 36 F},{EC=ETS 3036},{P55=1160},{P90=700},{P120=520},{P150=460},{P180=580},{SEAL=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation housing including components
ⁿ/ₐ
BEARING
Bearing
ⁿ/ₐ
STRANS
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
A
A - Base width
[mm]
H
H - Complete housing height
[mm]
L
L -Overall length
[mm]
HOUSING
Housing
ⁿ/ₐ
SKF_SNLN 3024 + 23024 CCK...
SNLN 3024 + 23024 CCK/W33...
23024 CCK/W33
-25.000
110
160
218
380
SNLN 3024 + 23024 CCK/W33...
SKF_SNLN 3024 + C 3024 K ...
SNLN 3024 + C 3024 K + H ...
C 3024 K
-23.000
110
160
218
380
SNLN 3024 + C 3024 K + H ...
SKF_SNLN 3026 + 23026 CCK...
SNLN 3026 + 23026 CCK/W33...
23026 CCK/W33
-29.000
115
175
242
410
SNLN 3026 + 23026 CCK/W33...
SKF_SNLN 3026 + 23026-2CS...
SNLN 3026 + 23026-2CS5K/V...
23026-2CS5K/VT143
-26.000
115
175
242
410
SNLN 3026 + 23026-2CS5K/V...
SKF_SNLN 3028 + 23028 CCK...
SNLN 3028 + 23028 CCK/W33...
23028 CCK/W33
-29.500
125
175
270
410
SNLN 3028 + 23028 CCK/W33...
SKF_SNLN 3028 + 23028-2CS...
SNLN 3028 + 23028-2CS5K/V...
23028-2CS5K/VT143
-27.500
125
175
270
410
SNLN 3028 + 23028-2CS5K/V...
SKF_SNLN 3030 + 23030 CCK...
SNLN 3030 + 23030 CCK/W33...
23030 CCK/W33
-31.000
135
190
290
445
SNLN 3030 + 23030 CCK/W33...
SKF_SNLN 3030 + 23030-2CS...
SNLN 3030 + 23030-2CS5K/V...
23030-2CS5K/VT143
-29.000
135
190
290
445
SNLN 3030 + 23030-2CS5K/V...
SKF_SNLN 3030 + C 3030 KV...
SNLN 3030 + C 3030 KV + H...
C 3030 KV
-31.000
135
190
290
445
SNLN 3030 + C 3030 KV + H...
SKF_SNLN 3032 + 23032 CCK...
SNLN 3032 + 23032 CCK/W33...
23032 CCK/W33
-33.500
140
190
297
460
SNLN 3032 + 23032 CCK/W33...
SKF_SNLN 3032 + 23032-2CS...
SNLN 3032 + 23032-2CS5K/V...
23032-2CS5K/VT143
-31.000
140
190
297
460
SNLN 3032 + 23032-2CS5K/V...
SKF_SNLN 3034 + 23034 CCK...
SNLN 3034 + 23034 CCK/W33...
23034 CCK/W33
-37.000
150
210
322
530
SNLN 3034 + 23034 CCK/W33...
SKF_SNLN 3034 + 23034-2CS...
SNLN 3034 + 23034-2CS5K/V...
23034-2CS5K/VT143
-34.500
150
210
322
530
SNLN 3034 + 23034-2CS5K/V...
SKF_SNLN 3034 + C 3034 K ...
SNLN 3034 + C 3034 K + H ...
C 3034 K
-34.500
150
210
322
530
SNLN 3034 + C 3034 K + H ...
SKF_SNLN 3036 + 23036 CCK...
SNLN 3036 + 23036 CCK/W33...
23036 CCK/W33
-40.500
160
225
342
550
SNLN 3036 + 23036 CCK/W33...
SKF_SNLN 3036 + 23036-2CS...
SNLN 3036 + 23036-2CS5K/V...
23036-2CS5K/VT143
-38.000
160
225
342
550
SNLN 3036 + 23036-2CS5K/V...
SKF_SNLN 3036 + C 3036 K ...
SNLN 3036 + C 3036 K + H ...
C 3036 K
-40.500
160
225
342
550
SNLN 3036 + C 3036 K + H ...
SKF_SNLN 3038 + 23038 CCK...
SNLN 3038 + 23038 CCK/W33...
23038 CCK/W33
-42.000
170
235
347
550
SNLN 3038 + 23038 CCK/W33...
SKF_SNLN 3038 + C 3038 K ...
SNLN 3038 + C 3038 K + H ...
C 3038 K
-42.000
170
235
347
550
SNLN 3038 + C 3038 K + H ...
SKF_SNLN 3040 + 23040 CCK...
SNLN 3040 + 23040 CCK/W33...
23040 CCK/W33
-45.500
180
240
368
610
SNLN 3040 + 23040 CCK/W33...
SKF_SNLN 3040 + 23040-2CS...
SNLN 3040 + 23040-2CS5K/V...
23040-2CS5K/VT143
-45.500
180
240
368
610
SNLN 3040 + 23040-2CS5K/V...
SKF_SNLN 3040 + C 3040 K ...
SNLN 3040 + C 3040 K + H ...
C 3040 K
-45.500
180
240
368
610
SNLN 3040 + C 3040 K + H ...
SKF_SNLN 3044 + 23044 CCK...
SNLN 3044 + 23044 CCK/W33...
23044 CCK/W33
-51.000
200
260
403
690
SNLN 3044 + 23044 CCK/W33...
SKF_SNLN 3044 + C 3044 K ...
SNLN 3044 + C 3044 K + OH...
C 3044 K
-51.000
200
260
403
690
SNLN 3044 + C 3044 K + OH...
SKF_SNLN 3048 + 23048 CCK...
SNLN 3048 + 23048 CCK/W33...
23048 CCK/W33
-53.000
220
270
423
720
SNLN 3048 + 23048 CCK/W33...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表