目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 200 - FNL flanged housings for bearings on an adapter sleeve
SKF
Bearings units and housings
Bearing housings
Flanged housings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/flanged_housings/afc_200.prj},{NB=SKF_FNL 510 B + 2210 EKTN9 + H 310},{DDA=45.000},{CA=25.000},{DA=90.000},{A=52.000},{A1=15.000},{AAAB=MIN},{AA=MIN},{BA=22.000},{BB=MIN},{D=118.000},{H=160.000},{H1=60.000},{J=160.000},{L=179.000},{N=14.000},{S=MIN},{J1=71.000},{J2=20.000},{J3=53.000},{J4=52.000},{J5=18.000},{J6=72.000},{N4=6.000},{LOAD1=100.000},{LOAD2=65.000},{LOAD3=105.000},{MASS=3.500},{NOCB=3.000},{BOLTT=10.000},{G=12.000},{AABRTT=80.000},{IGF20=20.000},{IGF40=34.000},{P1=MIN},{DESIGNATION=FNL 510 B + 2210 EKTN9 + H 310},{SLEEVE=H 310},{RING=ZW 80x90},{NOLR=1},{CS=TFL 510},{NOCS=2},{BEARING=2210 EKTN9},{AB=75},{HOUSING=FNL 510 B},{BOLT=M 6x20},{POPULAR=},{PPATH=parts/afc_200_asmtpl.prj},{BEARINGPIM=},{LR=},{SEAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DDA
Shaft diameter
[mm]
BEARING
Bearing (basic designation)
ⁿ/ₐ
AAAB
Overall width - PT
[mm]
H
Complete housing height
[mm]
H1
Spherical seat centre height
[mm]
L
Overall length
[mm]
HOUSING
Housing
ⁿ/ₐ
P1
[mm]
BEARINGPIM
Bearing (basic designation)
ⁿ/ₐ
BEARINGCONF
Bearing (basic designation)
ⁿ/ₐ
XXBT
ⁿ/ₐ
SKF_FNL 518 A + C 2218 K ...
FNL 518 A + C 2218 K + H ...
80.000
C 2218 K
210.000
105.000
210.000
FNL 518 A
BSC_001
CARB toroidal roller bear...
SKF_FNL 515 B + 1215 K + ...
FNL 515 B + 1215 K + H 21...
65.000
1215 K
190.000
95.000
190.000
FNL 515 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 520 B + 1220 K + ...
FNL 520 B + 1220 K + H 22...
90.000
1220 K
250.000
125.000
250.000
FNL 520 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 515 B + C 2215 K ...
FNL 515 B + C 2215 K + H ...
65.000
C 2215 K
190.000
95.000
190.000
FNL 515 B
BSC_001
CARB toroidal roller bear...
SKF_FNL 518 A + 1218 K + ...
FNL 518 A + 1218 K + H 21...
80.000
1218 K
210.000
105.000
210.000
FNL 518 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 517 A + 2217 K + ...
FNL 517 A + 2217 K + H 31...
75.000
2217 K
210.000
105.000
210.000
FNL 517 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 516 A + C 2216 K ...
FNL 516 A + C 2216 K + H ...
70.000
C 2216 K
196.000
98.000
196.000
FNL 516 A
BSC_001
CARB toroidal roller bear...
SKF_FNL 516 A + 1216 K + ...
FNL 516 A + 1216 K + H 21...
70.000
1216 K
196.000
98.000
196.000
FNL 516 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 520 B + C 2220 K ...
FNL 520 B + C 2220 K + H ...
90.000
C 2220 K
250.000
125.000
250.000
FNL 520 B
BSC_001
CARB toroidal roller bear...
SKF_FNL 522 B + C 2222 K ...
FNL 522 B + C 2222 K + H ...
100.000
C 2222 K
270.000
135.000
270.000
FNL 522 B
BSC_001
CARB toroidal roller bear...
SKF_FNL 518 B + 1218 K + ...
FNL 518 B + 1218 K + H 21...
80.000
1218 K
210.000
105.000
210.000
FNL 518 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 517 B + 2217 K + ...
FNL 517 B + 2217 K + H 31...
75.000
2217 K
210.000
105.000
210.000
FNL 517 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 520 A + 2220 K + ...
FNL 520 A + 2220 K + H 32...
90.000
2220 K
250.000
125.000
250.000
FNL 520 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 516 B + 1216 K + ...
FNL 516 B + 1216 K + H 21...
70.000
1216 K
196.000
98.000
196.000
FNL 516 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 517 B + C 2217 K ...
FNL 517 B + C 2217 K + H ...
75.000
C 2217 K
210.000
105.000
210.000
FNL 517 B
BSC_001
CARB toroidal roller bear...
SKF_FNL 522 A + 2222 K + ...
FNL 522 A + 2222 K + H 32...
100.000
2222 K
270.000
135.000
270.000
FNL 522 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 520 B + 2220 K + ...
FNL 520 B + 2220 K + H 32...
90.000
2220 K
250.000
125.000
250.000
FNL 520 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 522 B + 2222 K + ...
FNL 522 B + 2222 K + H 32...
100.000
2222 K
270.000
135.000
270.000
FNL 522 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 518 A + 2218 K + ...
FNL 518 A + 2218 K + H 31...
80.000
2218 K
210.000
105.000
210.000
FNL 518 A
BJ1_001
Self-aligning ball bearin...
SKF_FNL 515 A + C 2215 K ...
FNL 515 A + C 2215 K + H ...
65.000
C 2215 K
190.000
95.000
190.000
FNL 515 A
BSC_001
CARB toroidal roller bear...
SKF_FNL 520 A + C 2220 K ...
FNL 520 A + C 2220 K + H ...
90.000
C 2220 K
250.000
125.000
250.000
FNL 520 A
BSC_001
CARB toroidal roller bear...
SKF_FNL 518 B + 2218 K + ...
FNL 518 B + 2218 K + H 31...
80.000
2218 K
210.000
105.000
210.000
FNL 518 B
BJ1_001
Self-aligning ball bearin...
SKF_FNL 518 B + C 2218 K ...
FNL 518 B + C 2218 K + H ...
80.000
C 2218 K
210.000
105.000
210.000
FNL 518 B
BSC_001
CARB toroidal roller bear...
SKF_FNL 522 A + C 2222 K ...
FNL 522 A + C 2222 K + H ...
100.000
C 2222 K
270.000
135.000
270.000
FNL 522 A
BSC_001
CARB toroidal roller bear...
SKF_FNL 517 A + 1217 K + ...
FNL 517 A + 1217 K + H 21...
75.000
1217 K
210.000
105.000
210.000
FNL 517 A
BJ1_001
Self-aligning ball bearin...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表