目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Bend - SitaKaskade Flat
Sita
Cascade drainage
SitaKaskade Flat
Powered by
CAD模型選擇
{sita/k/sita_kaskade_flat/sita_kaskade_flat_bogen.prj},{NB=Sita 330407 (300)},{SA810ID03=330407},{ANG=15},{DN=50},{OD=50},{IND=46.000},{OD2=52.700},{A=295},{B=16},{C=58},{ARTNR1=330407.000},{X1=3.000},{X2=9.800},{DX=61.400},{R1=1.500},{R2=2.500},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_kaskade_flat_bogen_45.png},{ARTNR=330407},{DESC=SitaKaskade Flat Bogen 15°},{DA=Kaltdach, Warmdach, Umkehrdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegel},{SA=nein},{GDF=ja},{AG=nein},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=nein},{SRWR=waagerecht},{BSO=nein},{NBB=ja},{SF=nein},{MANS=nein},{BHB=nein},{BF=rechteckig},{DAAB=nein},{RB=nein},{NNEW=nein},{MAT=Edelstahl rostfrei},{LOGLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANG
Bend
[°]
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Area outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzle cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
for emergency drainage
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Product series
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Inclination
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA460ID03
Material number
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaKaskade Flat Bend 330...
330407
SitaKaskade Flat Bend 15°
15
Kaltdach, Warmdach, Umkeh...
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
nein
ja
nein
nein
nein
waagerecht
nein
ja
nein
nein
nein
rechteckig
nein
nein
nein
Rust-proof stainless stee...
Euroclass A1 /A1 non-flam...
Dachabläufe und Bodenablä...
SitaKaskade Flat
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
stainless steel
gebürstet
1.4301
without sealing
without drain trap
SitaKaskade Flat Bogen 15...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563054901
SitaKaskade Flat Bend 330...
330406
SitaKaskade Flat Bend 45°
45
Kaltdach, Warmdach, Umkeh...
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
nein
ja
nein
nein
nein
waagerecht
nein
ja
nein
nein
nein
rechteckig
nein
nein
nein
Rust-proof stainless stee...
Euroclass A1 /A1 non-flam...
Dachabläufe und Bodenablä...
SitaKaskade Flat
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
stainless steel
gebürstet
1.4301
without sealing
without drain trap
SitaKaskade Flat Bogen 45...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563054895
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表