目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Pipe bend - SitaVent
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_vent_rohrbogen.prj},{NB=Sita E179080 (300)},{PREVIEW=sita_vent_rohrbogen.png},{ARTNR=E179080},{LOGLEVEL=300},{DESC=SitaVent Rohrbogen 180° mit angeschweißter Steckmuffe, aus Polyethylen},{DN=100},{OD=110},{K=SitaVent},{MAT=PE-HD},{F=Schwarz},{OF=Glatt},{A=181},{B=308},{D1=110},{D2=131},{INFO=Link},{ARTNR1=E179080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
SitaVent Pipe bend DN 100...
E179080
SitaVent bend 180° made o...
100
110
SitaVent
PE-HD
Black
Smooth
SitaVent Pipe bend DN 150...
E179081
SitaVent bend 180° made o...
150
160
SitaVent
PE-HD
Black
Smooth
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表