目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Balcony outlet grating - Compact
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_compact_balkonaufsatz.prj},{NB=Sita 199030 (300,105)},{PREVIEW=sita_compact_balkonaufsatz.png},{ARTNR=199030},{LOGLEVEL=300},{DESC=SitaCompact Balkonaufsatz, 100 x 100 mm, 60-105 mm},{HE=105},{DN=100},{OD=110},{K=SitaCompact},{MAT=ABS, Edelstahl rostfrei},{F=Silber/Grau},{OF=Glatt},{B=100},{H=105},{HEMIN=60},{HEMAX=105},{INFO=Link},{ARTNR1=199030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
HEMIN
Height adjustmant max
[mm]
HEMAX
Height adjustment max
[mm]
SitaCompact Balcony outle...
199030
SitaCompact Balcony outle...
100
110
SitaCompact
ABS, rust-proof stainless...
Silver/Grey
Smooth
100
105
60
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表