Pipe Clamp Stabil I-1/2" ss - Pipe Clamp Stabil I-1/2" ss
Sikla
Simotec
Pipe clamps and assembly components
Powered by
CAD模型選擇
{sikla/simotec/rohrschellen_und_baugruppenkomponenten/stabil_i_1_2_va.prj},{NB=Stabil_VA_188255(SP=44 LODLEVEL=400)},{IDNR=},{TYP=44},{LODLEVEL=400},{D=44},{SP=44},{MAT=30 x 5},{SPSCH=M10 x 35},{DN=32},{C=86},{F=114},{B=30},{S=5},{D1=11},{R=6},{A=5},{G=0.40},{VERP=25},{ARTNR=188255},{PPATH=../framo_80/stabil_i/stabil_i_1_2_sbl.prj},{CNSSORT=880},{SPX=40},{SPXX=44},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
D
ØD
[mm]
MAT
Material b x s
[mm]
SPSCH
Clamping bolts
[mm]
C
[mm]
F
[mm]
G
Weight
[kg]
VERP
Packing (piece)
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
188228
22
22
30 x 5
M10 x 35
58
86
0.30
25
188228
188237
27
27
30 x 5
M10 x 35
65
93
0.32
25
188237
188246
34
34
30 x 5
M10 x 35
74
102
0.35
25
188246
188255
44
44
30 x 5
M10 x 35
86
114
0.40
25
188255
188264
49
49
30 x 5
M10 x 35
91
119
0.40
25
188264
188273
61
61
40 x 5
M12 x 40
103
136
0.62
25
188273
188282
77
77
40 x 5
M12 x 40
119
152
0.67
25
188282
188291
89
89
40 x 5
M12 x 40
132
165
0.75
25
188291
188300
115
115
50 x 5
M12 x 40
159
192
1.05
10
188300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表