End Support WBD - End Support WBD
Sikla
Siconnect
Pressix CC 41 - Assembly System
Powered by
CAD模型選擇
{sikla/siconnect/schienensystem_pressix_cc41/wbd_asmtab.prj},{NB=177752(LODLEVEL=400)},{V=1},{D1SCH1=12.000},{L1SCH1=30.000},{D1SCH2=0.000},{L2SCH2=0.000},{SCHEIBE=0.000},{SCHEIBED2=0.000},{HKN=2},{HKD=1},{GN=2.19},{GD=2.19},{VERPN=5},{VERPD=5},{BPN=60.000},{BPD=60.000},{AN=210},{AD=255},{SN=8},{SD=8},{BN=170},{BD=205},{BB=25},{HN=13},{HD=13},{CN=135},{CD=135},{AAN=160.000},{AAD=200.000},{BUN=34.000},{BUD=85.000},{HUN=63.000},{HUD=135.125},{HHN=31.500},{HHD=80.000},{R1N=7.000},{R1D=7.500},{R2N=3.000},{R2D=2.500},{SSN=4.000},{SSD=5.000},{VERSN=7.000},{VERSD=14.000},{DN=6.500},{DD=6.500},{C1N=36.000},{C1D=40.000},{LKN=1.000},{LKD=27.000},{C2N=66.000},{C2D=100.000},{C3N=96.000},{C3D=0.000},{SC1N=48.000},{SC1D=48.000},{SC2N=108.000},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
HK
Holding Brackets
[Anzahl]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
FUER
Suitable for channel
ⁿ/ₐ
SCH
Hexagon for Holding bracket
ⁿ/ₐ
A
Height A
[mm]
S
Width s
[mm]
B
Height B
[mm]
BB
Length B
[mm]
H
Height H
[mm]
C
Width C
[mm]
177725
41/21-31
1
0.85
10
177725
41/21/1.5 - 2.0
M10
135
6
100
25
11
95
155054
41/41-45
1
0.83
10
155054
41/41/2.0 - 2.5 41/45/...
M10
135
6
100
25
11
95
177734
41/52
2
1.44
5
177734
41/52/2.5
M12
170
6
120
25
13
135
155063
41/62
2
1.50
5
155063
41/62/2.5
M12
170
6
120
25
13
135
177743
41-75/65
2
2.15
5
177743
41-75/65/3.0
M12
210
8
170
25
13
135
177752
41-75/75
2
2.19
5
177752
41-75/75/3.0
M12
210
8
170
25
13
135
146469
41/21 D
1
1.14
5
146469
41/21/1.5 - 2.0 D
M10
135
6
100
25
11
125
106768
41/41-45 D
1
2.46
5
106768
41/41/2.0 - 2.5 D 41/4...
M10
210
8
170
25
13
125
177761
41/52 D
1
2.86
5
177761
41/52/2.5 D
M12
210
8
170
25
13
135
155090
41/62 D
1
4.00
5
155090
41/62/2.5 D
M12
255
8
205
25
13
135
177770
41-75/65 D
1
4.18
5
177770
41-75/65/3.0 D
M12
255
8
205
25
13
135
177779
41-75/75 D
1
4.38
5
177779
41-75/75/3.0 D
M12
255
8
205
25
13
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表