Channel MS 41 - Channel MS 41
Sikla
Siconnect
Pressix CC 41 - Assembly System
Powered by
CAD模型選擇
{sikla/siconnect/schienensystem_pressix_cc41/montageschiene_41.prj},{NB=193778(L=500 BEFAUS=2 BG=1 LODLEVEL=400)},{TYP=41/52/2.5},{LODLEVEL=400},{VERSID=3.000},{L=500},{BEFAUS=2},{LG=2},{POSWBDA=6},{G=2.82},{VERP=10},{ARTNR=193778},{V=3},{LB=3},{RR1=5.000},{RR2=1.500},{A=11.25},{BG=1},{LL=2000.000},{POSINCREMENT=2000.000},{LMIN=1.000},{B=41},{H=52},{HH1=26.000},{S=2.50},{FORM=2.000},{ART=bandverzinkt},{GEW=M12},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
W/H/th
ⁿ/ₐ
VERSID
ⁿ/ₐ
LG
Total length L
[m]
POSWBDA
[mm]
G
Weight
[kg/m]
ARTNR
Part No.
ⁿ/ₐ
POSINCREMENT
[mm]
H
[mm]
GEW
[mm]
CNSSORT
Sorting key
ⁿ/ₐ
173837
41/21/1.5
1.000
2
6
1.10
173837
800.000
21
M10
999
173846
41/21/1.5
1.000
6
6
1.10
173846
800.000
21
M10
999
193686
41/21/2.0
1.000
2
6
1.30
193686
800.000
21
M10
999
193709
41/21/2.0
1.000
6
6
1.32
193709
800.000
21
M10
999
198872
41/31/2.0
1.000
2
6
1.51
198872
1200.000
31
M10
999
198889
41/31/2.0
1.000
6
6
1.51
198889
1200.000
31
M10
999
193723
41/41/2.0
2.000
2
6
1.91
193723
1500.000
41
M10
999
193747
41/41/2.0
2.000
6
6
1.91
193747
1500.000
41
M10
999
173909
41/41/2.5
2.000
2
6
2.30
173909
1500.000
41
M10
999
166720
41/41/2.5
2.000
6
6
2.30
166720
1500.000
41
M10
999
193754
41/45/2.5
2.000
2
6
2.47
193754
1500.000
45
M10
999
193761
41/45/2.5
2.000
6
6
2.51
193761
1500.000
45
M10
999
193778
41/52/2.5
3.000
2
6
2.82
193778
2000.000
52
M12
999
193785
41/52/2.5
3.000
6
6
2.78
193785
2000.000
52
M12
999
193792
41/62/2.5
4.000
6
6
3.13
193792
2000.000
62
M12
999
173990
41-75/65/3.0
5.000
6
8
4.70
173990
2500.000
65
M12
999
173999
41-75/75/3.0
6.000
6
8
5.40
173999
2500.000
75
M12
999
193808
41/21/2.0 D
7.000
2
6
2.64
193808
1500.000
21
M10
999
193815
41/21/2.0 D
7.000
6
6
2.60
193815
2000.000
21
M10
999
117933
41/23/2.0 D
1.000
6
6
2.55
117933
800.000
21
M10
999
193822
41/41/2.0 D
8.000
6
6
3.82
193822
3000.000
41
M10
999
166757
41/41/2.5 D
8.000
6
6
4.60
166757
3000.000
41
M10
999
193839
41/45/2.5 D
8.000
6
8
5.02
193839
3500.000
45
M10
999
193846
41/52/2.5 D
9.000
6
8
5.56
193846
4000.000
52
M12
999
193853
41/62/2.5 D
10.000
6
8
6.34
193853
4000.000
62
M12
999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表