Duo Clamp SRS with Lining - Duo Clamp SRS with Lining
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/srs_m_e_asmtab.prj},{NB=179012 (LODLEVEL=400 SB=72)},{IDNR=},{TYP=67 - 72},{SB=72},{LODLEVEL=400},{MAT=25 x 2.0},{B=125},{G=0.19},{VERP=25},{ARTNR=179012},{Y=1.000},{N=0.000},{Z=3},{PPATH=srs_m_e/srs_m_e_asmtmpl.prj},{CNSSORT=999},{SB1=72,[67:72]},{SBMAX=72}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYP
Type
ⁿ/ₐ
MAT
B x s
[mm]
B
[mm]
G
Weight
[kg]
VERP
Packing
[mm]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
SB1
ⁿ/ₐ
SBMAX
ⁿ/ₐ
159368
12 - 15
20 x 1.5
55
0.05
100
159368
999
15,[12:15]
15
159377
15 - 19
20 x 1.5
59
0.05
100
159377
999
19,[15:19]
19
159386
20 - 23
20 x 1.5
63
0.06
100
159386
999
23,[20:23]
23
159395
25 - 28
20 x 1.5
69
0.07
100
159395
999
28,[25:28]
28
159401
32 - 35
20 x 1.5
76
0.07
100
159401
999
35,[32:35]
35
159614
40 - 45
20 x 1.5
92
0.09
50
159614
999
45,[40:45]
45
159623
48 - 52
20 x 1.5
99
0.10
50
159623
999
52,[48:52]
52
179003
52 - 58
20 x 1.5
105
0.10
50
179003
999
58,[52:58]
58
159632
60 - 64
20 x 1.5
112
0.11
50
159632
999
64,[60:64]
64
179012
67 - 72
25 x 2.0
125
0.19
25
179012
999
72,[67:72]
72
159641
73 - 80
25 x 2.0
134
0.20
25
159641
999
80,[73:80]
80
192665
81 - 87
25 x 2.0
141
0.20
25
192665
999
87,[81:87]
87
159650
86 - 91
25 x 2.0
147
0.21
25
159650
999
91,[86:91]
91
179021
102 - 108
25 x 2.0
160
0.25
25
179021
999
108,[102:108]
108
159669
110 - 115
25 x 2.5
173
0.30
25
159669
999
115,[110:115]
115
191459
120 - 128
25 x 2.5
186
0.32
25
191459
999
128,[120:128]
128
191477
135 - 143
25 x 2.5
203
0.35
25
191477
999
143,[135:143]
143
191486
149 - 161
25 x 2.5
215
0.38
25
191486
999
161,[149:161]
161
191468
162 - 170
25 x 2.5
229
0.40
25
191468
999
170,[162:170]
170
191495
198 - 207
25 x 2.5
268
0.47
25
191495
999
207,[198:207]
207
191504
207 - 219
25 x 2.5
282
0.50
25
191504
999
219,[207:219]
219
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表