Ratio S - Ratio S
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/ratio_s_asmtab.prj},{NB=154840 (LODLEVEL=400 SB=56)},{VERS=2.000},{TYP=48 - 56},{SB=56},{LODLEVEL=400},{DN=1 1/2\"},{TYP2=56},{D3=54.000},{MAT=20 x 1.5},{IGA=M 8 / M 10 / M 16},{B=93},{L=76},{F=7},{D2=6},{G=0.09},{VERP=50},{ARTNR=154840},{BS=20.000},{DS=1.500},{SPANNSCH=M 5 x 25},{DD=5.000},{P=0.800},{LL=25.000},{K1=2.000},{S2=7.000},{NDM1=16.000},{P1=2.000},{NDM2=10.000},{P2=1.500},{NDM3=8.000},{P3=1.250},{D4=69.000},{W=148.000},{B1=23.000},{B2=17.000},{R=18.000},{LR=6.866},{TYP1=62.000},{L1=80.000},{BB=95.000},{PPATH=ratio_s/ratio_s_asmtpl.prj},{CNSSORT=999},{SB1=56,[48:56]},{SBMAX=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
Typ
[Zoll]
MAT
B x s
[mm]
IGA
Internal thread connection
ⁿ/ₐ
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sortierschlüssel
ⁿ/ₐ
154804
12 - 20
1/4" - 3/8"
20 x 1.5
M 8 / M 10
0.06
100
154804
999
154813
21 - 27
1/2" - 3/4"
20 x 1.5
M 8 / M 10
0.07
100
154813
999
154822
28 - 35
1"
20 x 1.5
M 8 / M 10
0.07
100
154822
999
160724
12 - 20
1/4" - 3/8"
20 x 1.5
M 8 / M 10
0.06
100
160724
999
160733
21 - 27
1/2" - 3/4"
20 x 1.5
M 8 / M 10
0.07
100
160733
999
160742
28 - 35
1"
20 x 1.5
M 8 / M 10
0.08
100
160742
999
154831
38 - 45
1 1/4"
20 x 1.5
M 8 / M 10 / M 16
0.09
50
154831
999
154840
48 - 56
1 1/2"
20 x 1.5
M 8 / M 10 / M 16
0.09
50
154840
999
154859
57 - 63
2"
20 x 1.5
M 8 / M 10 / M 16
0.11
50
154859
999
154868
64 - 71
2"
20 x 1.5
M 8 / M 10 / M 16
0.12
25
154868
999
154877
73 - 80
2 1/2"
20 x 1.5
M 8 / M 10 / M 16
0.13
25
154877
999
154886
83 - 90
3"
25 x 2.0
M 8 / M 10 / M 16
0.21
25
154886
999
154895
108 - 114
4"
30 x 2.0
M 8 / M 10 / M 16
0.30
25
154895
999
154901
116 - 125
4"
30 x 2.0
M 8 / M 10 / M 16
0.36
25
154901
999
154910
127 - 135
4"
30 x 2.0
M 8 / M 10 / M 16
0.38
25
154910
999
154929
140 - 146
5"
30 x 2.0
M 8 / M 10 / M 16
0.40
25
154929
999
154938
159 - 170
6"
30 x 2.0
M 8 / M 10 / M 16
0.43
25
154938
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表