Stabil D-2G/-3G ss w/Silicone Lining - Stabil D-2G/-3G ss w/Silicone Lining
Sikla
Siconnect
Stainless Steel Products
Powered by
CAD模型選擇
{sikla/siconnect/edelstahl/rs_s_d_2g_va_sil_asmtab.prj},{NB=172982(SB=63 LODLEVEL=400)},{TYP=58 - 63},{SB=63},{LODLEVEL=400},{GA=M10 / 16},{BB=25},{S=3},{SS=M8 x 25},{B=123},{FUER=DN 50},{G=0.263},{VERP=1},{ARTNR=172982},{D=71},{D1=9.5},{F=6},{L=103},{R=34.000},{NDM=8.000},{P=1.250},{SW=13.000},{HV=25.000},{HM=6.800},{HG=5.500},{CNSSORT=999},{PPATH=rs_s_d_2g_va_sil/rss_2g_sil_asmtpl.prj},{SB1= 63,[58 : 63]},{SBMAX=63}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type (Clamping range)
[mm]
GA
Thread connection
ⁿ/ₐ
BB
Material width b
[mm]
S
Material height s
[mm]
SS
Clamping bolts
ⁿ/ₐ
B
Length B
[mm]
FUER
For pipe
[DN]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
SB1
ⁿ/ₐ
SBMAX
ⁿ/ₐ
172919
18 - 20
M10 / 16
25
3
M8 x 25
77
-
0.178
1
172919
999
20,[18 : 20]
20
172928
21 - 24
M10 / 16
25
3
M8 x 25
84
DN 15
0.172
1
172928
999
24,[21 : 24]
24
172937
25 - 29
M10 / 16
25
3
M8 x 25
87
DN 20
0.180
1
172937
999
29,[25 : 29]
29
172946
31 - 35
M10 / 16
25
3
M8 x 25
95
DN 25
0.191
1
172946
999
35,[31 : 35]
35
172955
38 - 42
M10 / 16
25
3
M8 x 25
102
DN 32
0.214
1
172955
999
42,[38 : 42]
42
172964
46 - 50
M10 / 16
25
3
M8 x 25
109
DN 40
0.230
1
172964
999
50,[46 : 50]
50
172973
51 - 55
M10 / 16
25
3
M8 x 25
115
-
0.244
1
172973
999
55,[51 : 55]
55
172982
58 - 63
M10 / 16
25
3
M8 x 25
123
DN 50
0.263
1
172982
999
63,[58 : 63]
63
172991
74 - 78
M10 / 16
30
3
M10 x 30
147
DN 65
0.390
1
172991
999
78,[74 : 78]
78
173000
86 - 90
M12 / M16 / 1/2"
30
3
M10 x 30
160
DN 80
0.445
1
173000
999
90,[86 : 90]
90
173072
100 - 106
M12 / M16 / 1/2"
30
3
M10 x 30
176
-
0.480
1
173072
999
106,[100 : 106]
106
173009
108 - 114
M12 / M16 / 1/2"
30
3
M10 x 30
184
DN 100
0.494
1
173009
999
114,[108 : 114]
114
173018
133 - 140
M12 / M16 / 1/2"
40
4
M12 x 35
229
DN 125
0.993
1
173018
999
140,[133 : 140]
140
173027
158 - 168
M12 / M16 / 1/2"
40
4
M12 x 35
257
DN 150
1.203
1
173027
999
168,[158 : 168]
168
173036
198 - 207
M12 / M16 / 1/2"
40
4
M16 x 40
304
-
1.543
1
173036
999
207,[198 : 207]
207
173045
210 - 219
M12 / M16 / 1/2"
40
4
M16 x 40
316
DN 200
1.540
1
173045
999
219,[210 : 219]
219
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表