Threaded Stud GST - Threaded Stud GST
Sikla
Siconnect
Anchors and Small Parts
Powered by
CAD模型選擇
{sikla/siconnect/anker_und_kleinteile/gewindestift.prj},{NB=111632(LODLEVEL=400)},{TYP=M10/150},{LODLEVEL=400},{DG=10.000},{DK=8.160},{L=150},{G=0.07},{VERP=50},{ARTNR=111632},{ARTNR4=111632},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Thread
ⁿ/ₐ
L
Length
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
124513
M8/25
25
0.01
100
124513
999
126913
M8/40
40
0.01
100
126913
999
126922
M8/70
70
0.02
100
126922
999
111580
M8/100
100
0.03
100
111580
999
111669
M8/125
125
0.04
50
111669
999
111599
M8/150
150
0.05
50
111599
999
111678
M8/175
175
0.05
50
111678
999
111605
M8/200
200
0.06
50
111605
999
111687
M8/225
225
0.07
25
111687
999
111614
M8/250
250
0.07
25
111614
999
174260
M8/300
300
0.09
25
174260
999
126940
M10/25
25
0.01
100
126940
999
126959
M10/40
40
0.02
100
126959
999
126968
M10/70
70
0.03
100
126968
999
111623
M10/100
100
0.05
100
111623
999
111696
M10/125
125
0.06
50
111696
999
111632
M10/150
150
0.07
50
111632
999
111702
M10/175
175
0.08
50
111702
999
111641
M10/200
200
0.10
50
111641
999
111711
M10/225
225
0.11
25
111711
999
111650
M10/250
250
0.12
25
111650
999
174269
M10/300
300
0.14
25
174269
999
111429
M12/200
100
0.07
50
111429
999
111766
M12/125
125
0.09
50
111766
999
111438
M12/150
150
0.10
50
111438
999
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表