目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
X+ - GoFix
SIHGA
Wood / water construction
GoFix
Powered by
CAD模型選擇
{sihga/wood_water_construction/gofix/gofix_x_plus.prj},{NB=GoFix X+ 8.0 x 375},{TYP=X+},{AN=42296},{VE=75},{GFF=8.0 x 375},{AD45=135},{AD=410},{ZK45=16.17},{QK45=11.43},{ZK90=17.78},{QK90=7.66},{ZK0=5.33},{QK0=4.54},{D1=8.0},{TX=40},{DK=10.0},{L=375.000},{H100=6.500},{DI=5.600},{PL=Product link},{VL=Video link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYP
Type
ⁿ/ₐ
AN
Art. No.
ⁿ/ₐ
VE
Montagepack
ⁿ/ₐ
GFF
GoFix X+
ⁿ/ₐ
AD45
Wood element 45°
[mm]
AD
Wood element
[mm]
D1
Diameter
[mm]
TX
Torx
ⁿ/ₐ
DK
Diameter
[mm]
GoFix® X+ 6.5 x 120
X+
42026
150
6.5 x 120
45
100
6.5
30
8.0
GoFix® X+ 6.5 x 140
X+
42036
150
6.5 x 140
50
130
6.5
30
8.0
GoFix® X+ 6.5 x 160
X+
42046
150
6.5 x 160
60
160
6.5
30
8.0
GoFix® X+ 6.5 x 195
X+
42066
150
6.5 x 195
70
200
6.5
30
8.0
GoFix® X+ 8.0 x 155
X+
42226
75
8.0 x 155
60
230
8.0
40
10.0
GoFix® X+ 8.0 x 195
X+
42236
75
8.0 x 195
70
250
8.0
40
10.0
GoFix® X+ 8.0 x 220
X+
42246
75
8.0 x 220
80
280
8.0
40
10.0
GoFix® X+ 8.0 x 245
X+
42256
75
8.0 x 245
90
300
8.0
40
10.0
GoFix® X+ 8.0 x 295
X+
42276
75
8.0 x 295
105
340
8.0
40
10.0
GoFix® X+ 8.0 x 330
X+
42286
75
8.0 x 330
120
380
8.0
40
10.0
GoFix® X+ 8.0 x 375
X+
42296
75
8.0 x 375
135
410
8.0
40
10.0
GoFix® X+ 8.0 x 400
X+
42306
75
8.0 x 400
145
440
8.0
40
10.0
GoFix® X+ 8.0 x 430
X+
42316
75
8.0 x 430
155
490
8.0
40
10.0
GoFix® X+ 8.0 x 480
X+
42326
75
8.0 x 480
170
130
8.0
40
10.0
GoFix® X+ 10.0 x 300
X+
42666
50
10.0 x 300
110
160
10.0
50
13.0
GoFix® X+ 10.0 x 330
X+
42676
50
10.0 x 330
120
200
10.0
50
13.0
GoFix® X+ 10.0 x 360
X+
42686
50
10.0 x 360
130
230
10.0
50
13.0
GoFix® X+ 10.0 x 400
X+
42696
50
10.0 x 400
145
250
10.0
50
13.0
GoFix® X+ 10.0 x 450
X+
42706
50
10.0 x 450
160
280
10.0
50
13.0
GoFix® X+ 10.0 x 500
X+
42716
50
10.0 x 500
180
310
10.0
50
13.0
GoFix® X+ 10.0 x 550
X+
42726
50
10.0 x 550
195
340
10.0
50
13.0
GoFix® X+ 10.0 x 600
X+
42736
50
10.0 x 600
215
370
10.0
50
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表