目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
FB - BohrFix
SIHGA
Facade
BohrFix
Powered by
CAD模型選擇
{sihga/facade/bohrfix/bohrfix_fb.prj},{NB=BohrFix FB 4.2 x 22_(33806)},{TYP=FB},{AN=33806},{VE=600},{FB=4.2 x 22},{D1=4.2},{DK=7},{L=22},{PL=Product link},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
AN
Art. No.
ⁿ/ₐ
VE
Montagepack
ⁿ/ₐ
FB
BohrFix FB
ⁿ/ₐ
D1
Diameter
[mm]
DK
Diameter
[mm]
L
Length
[mm]
BohrFix® FB 4.2 x 17
FB
33796
600
4.2 x 17
4.2
7
17
BohrFix® FB 4.2 x 22
FB
33806
600
4.2 x 22
4.2
7
22
BohrFix® FB 4.2 x 28
FB
33816
600
4.2 x 28
4.2
7
28
BohrFix® FB 4.2 x 28
FB
33927
600
4.2 x 28
4.2
7
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FB - L-BohrFix
SIHGA
07.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表