您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LZX:PT370024 - Standard all-or-nothing relay
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Standard all-or-nothing relay
Powered by
CAD模型選擇
{siemens_industry/27/37/16/01/lzx3apt370024.prj},{NB=LZX:PT370024},{MANUID=LZX:PT370024},{BAA303=1},{AAP377=3},{AAP546=0},{AAP365=0},{BAF016=22.5},{BAB577=35},{BAA020=28},{AAO663=4011209568471},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364190},{PREVIEW=../../../_pool_/55/e6/product_picture_jpg_G_IC03_XX_29149J.png},{DESCSHORT=Plug-in relay, 3 CO contacts, 24 V DC, 10 A, W=22.5 mm, also for LZS base}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
BAF016
Width
[mm]
BAD132
Complete device with socket base
ⁿ/ₐ
BAB717
Design of drive polarity
ⁿ/ₐ
BAB577
Depth
[mm]
BAD551
Contacts, forced present
ⁿ/ₐ
BAA020
Height
[mm]
BAB714
Drive and function
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
LZX:PT370024
Plug-in relay, 3 CO conta...
Plug-in relay, 3 changeov...
754554942445
LZX:PT370024
LZX:PT370024
Siemens AG
PLUG-IN RELAY, 3 CO CONTA...
1
3
0
0
22.5
No
poled
35
No
28
monostable
SIRIUS
SIRIUS
Plug-in relay, 3 changeov...
4011209568471
1
1
1
1
85364190
AT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表