您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3RA24458XH321NB3 - Combination of contactor
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Combination of contactor
Powered by
CAD模型選擇
{siemens_industry/27/37/10/09/3ra24458xh321nb3.prj},{NB=3RA24458XH321NB3},{MANUID=3RA24458XH321NB3},{AAB476=150},{AAB456=75},{AAB959=20},{BAH432=33},{BAH436=33},{AAB960=20},{AAB958=20},{BAH434=33},{AAO663=4047621031293},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/93/0b/product_picture_jpg_G_IC03_XX_19065J.png},{DESCSHORT=Contactor assembly for star-delta (wye-delta) start with AS-i, AC-3, 75 kW/400 V, 20-33 V AC/DC, S3, 3 NO + 3 NC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
AAB476
Rated operating current Ie with AC-3, 400 V
[A]
AAB456
Rated operating power with AC-3, 400 V
[kW]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
BAH432
Max. rated AC voltage for controls, 50 Hz
[V]
BAH436
Max. rated DC voltage for controls
[V]
BAG975
Protection type IP
ⁿ/ₐ
AAB960
min. rated control voltage Us with DC
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
BAH434
max. rated AC voltage for controls (60 Hz)
[V]
BAC378
Connection type
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RA24458XH321NB3
Contactor assembly for st...
Contactor assembly for st...
4047621031293
3RA2445-8XH32-1NB3
3RA24458XH321NB3
Siemens AG
STAR-DELTA CON. ASSY., AS...
AC/DC
150
75
20
33
33
IP20
20
20
33
Screw connection
SIRIUS
SIRIUS
Contactor assembly for st...
4047621031293
1
1
1
1
85364900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表