您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
VVF22.100-160 S55200-V109
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Valves and actuators
Globe and pressure independent control valve (PICV)
2-port flanged valves
2-port‚ PN6: VVF22...
VVF22.100-160
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/ventileundstellantriebe/hubunddruckunabhaengigeregelventilepicv/2wegflanschventile/2wegpn6vvf22/vvf22100160/vvf22_100_160_s55200_v109.prj},{NB=VVF22.100-160 Flanschdurchg.ventil PN6 (0)},{SA810ID03=S55200-V109},{SA700ID28=100},{SA700ID06=160},{SA71012ID04=293.00},{SA71012ID05=210.00},{SA71012ID06=405.50},{SA71012ID08=24.20},{SA700ID07=130},{SA700ID08=6},{SA700ID04_=13},{SA700ID36_=1},{SA700ID38_=1},{SA700ID39_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID26=VVF22.100-160 Flanschdurchg.ventil PN6},{SA110ID05=VVF22.100-160},{PREVIEW=../../bilder/a6v10427755.png},{SA700ID04=Absperr- und Regelarmaturen},{SA700ID27=DN},{SA700ID30=6},{SA400ID03=Grauguss},{LINK=http://www.siemens.com/btproduct?S55200-V109},{SA810ID04=S55200-V109},{SA810ID06=7612914086693},{LODLEVEL=0},{ACCESSORY_1=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA700ID26
Product description
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID28
nominal dimension
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID30
Nominal pressure PN
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID08
mass (net)
[kg]
SA700ID07
Maximum operating temperature
[°C]
SA700ID08
Maximum operating pressure
[bar]
SA400ID03
Body material
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
SA010ID03
Issue date (month) of the guideline
ⁿ/ₐ
INFO
Information about export to accessory combination
ⁿ/ₐ
VVF22.100-160 Flanschdur...
Siemens Building Technolo...
VVF22.100-160 2-Port Val...
VVF22.100-160
shut-off and control valv...
100
160
6
293.00
210.00
405.50
24.20
130
6
grey iron
S55200-V109
S55200-V109
7612914086693
2-port valve, flanged, PN...
PCE
1
20210514
EC011435
Two way control valve
IfcValve.REGULATING
23-27 31 29 15
Thermostatically Controll...
Pr_65_54_95_87
2
200111
Bei Auswahl von Zubehörko...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表