Busbar adapter system (LV circuitry)
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Busbar trunking system (LV circuitry)
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-03/27-37-03-01.prj},{NB=8US12515DT10},{MANUID=8US12515DT10},{AAS574=25},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389099},{SUPPLIERALTNO=8US1251-5DT10},{IMAGE=../../../_pool_/64/74/g_i202_xx_34376p.png},{DESCSHORT=Device adapter S00, 25 A, for 60 mm busbar system, 45 x 260 mm long, special cab},{DESCLONG=Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special lines welded-on AWG 12, 99 mm long spacer enclosed Mounting rail screwed on},{EAN=4011209835405},{MANUNAME=Siemens},{MANUTYPEDESC=Device adapter S00, 25A, for 60 mm busbar system, 45x 260 mm long, special},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
8US12515DT10
8US12515DT10
8US1251-5DT10
Device adapter S00, 25 A,...
Device adapter S00, 25A, ...
4011209835405
Siemens
Device adapter S00, 25A, ...
25
1
1
1
DE
85389099
8US13134AH03
8US13134AH03
8US1313-4AH03
Busbar adapter 4-pole 250...
Device adapter MCCB, 4-po...
4001869557168
Siemens
Device adapter MCCB, 4-po...
250
1
1
1
DE
85389099
8US13134AM04
8US13134AM04
8US1313-4AM04
Busbar adapter 4-pole 590...
Device adapter MCCB, 4-po...
4001869557175
Siemens
Device adapter MCCB, 4-po...
590
1
1
1
DE
85389099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表