Identification, RFID Reader
SIEMENS
Electric engineering, automation, process control engineering
Identification
Inductive identification
Powered by
CAD模型選擇
{siemens/27/27-28/27-28-04/27-28-04-01.prj},{NB=6GT28116AA100AA0},{MANUID=6GT28116AA100AA0},{AAC895=MIN},{AAF553=4},{AAF529=868000000},{AAP508=4},{AAP610=4},{AAS347=400000.0},{BAA020=258.0},{BAB577=80.0},{BAC416=MIN},{BAC682=8.000},{BAF016=258.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85176200},{SUPPLIERALTNO=6GT2811-6AA10-0AA0},{IMAGE=../../../_pool_/ea/53/p_ik10_xx_30726p.png},{DESCSHORT=SIMATIC RF600 Reader RF680R ETSI Interface Ethernet M12, PROFINET M12, 4 antenn},{DESCLONG=SIMATIC RF600 Reader RF680R ETSI Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC IP65 -25 to +55 °C without accessories and antennas},{EAN=4047622103753},{MANUNAME=Siemens}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC895
Diameter
[mm]
AAF553
number of electrical connections for external aerial
ⁿ/ₐ
AAF529
frequency range
ⁿ/ₐ
AAG578
radio protocol
ⁿ/ₐ
AAG580
connection for external antenna present
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
AAP610
Number of outputs, digital
ⁿ/ₐ
AAS346
connection technology for external antenna
ⁿ/ₐ
AAS347
max. transfer rate (RFID reading)
[bit/s]
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAC078
Supply voltage type
ⁿ/ₐ
BAC416
Radio frequency
[MHz]
BAC682
Max. reach
[m]
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
Width
[mm]
BAF148
Place of use
ⁿ/ₐ
BAF634
Material
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6GT28216AC10
6GT28216AC10
6GT2821-6AC10
SIMATIC RF200 Reader RF26...
SIMATIC RF200 Reader RF26...
4042948566978
Siemens
SIMATIC RF200 Reader RF26...
-99999
ISO 15693, ISO 18000-3
false
RF260R reader
26500.0
41.0
75.0
DC
13.56
0.135
M12, 8-pin
75.0
ISO 15693 Transponder (MD...
IP67
1
1
1
DE
84719000
6GT28210AC12
6GT28210AC12
6GT2821-0AC12
SIMATIC RF200 reader RF29...
SIMATIC RF200 reader RF29...
4042948649039
Siemens
SIMATIC RF200 reader RF29...
1
-99999
ISO 15693, ISO 18000-3
true
RF290R reader
1
1
TNC
26500.0
80.0
140.0
DC
13.56
0.650
M12, 8-pin
200.0
ISO 15693 Transponder (MD...
aluminum
IP65
1
1
1
DE
84719000
6GT28215BC32
6GT28215BC32
6GT2821-5BC32
SIMATIC RF200 Reader RF25...
SIMATIC RF200 Reader RF25...
4047618080150
Siemens
SIMATIC RF200 Reader RF25...
1
-99999
ISO 15693, ISO 18000-3
true
RF250R reader IO-Link
M8, 4-pin
26500.0
30.0
50.0
DC
13.56
0.060
50.0
ISO 15693 transponder (MD...
IP65
1
1
1
DE
84719000
6GT28216BC32
6GT28216BC32
6GT2821-6BC32
SIMATIC RF200 reader RF26...
SIMATIC RF200 reader RF26...
4047618080822
Siemens
SIMATIC RF200 reader RF26...
-99999
ISO 15693, ISO 18000-3
false
RF260R reader IO-Link
26500.0
41.0
75.0
DC
13.56
0.135
M12, 4-pin
75.0
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28211BC32
6GT28211BC32
6GT2821-1BC32
SIMATIC RF200 reader RF21...
SIMATIC RF200 reader RF21...
4047618080808
Siemens
SIMATIC RF200 reader RF21...
18.0
-99999
ISO 15693, ISO 18000-3
false
RF210R reader IO-Link
26500.0
83.0
DC
13.56
0.020
M12, 4-pin
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28212BC32
6GT28212BC32
6GT2821-2BC32
SIMATIC RF200 reader RF22...
SIMATIC RF200 reader RF22...
4047618080815
Siemens
SIMATIC RF200 reader RF22...
30.0
-99999
ISO 15693, ISO 18000-3
false
RF220R reader IO-Link
26500.0
83.0
DC
13.56
0.035
M12, 4-pin
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28214BC32
6GT28214BC32
6GT2821-4BC32
SIMATIC RF200 reader RF24...
SIMATIC RF200 reader RF24...
4047618080143
Siemens
SIMATIC RF200 reader RF24...
-99999
ISO 15693, ISO 18000-3
false
RF240R reader IO-Link
26500.0
30.0
50.0
DC
13.56
0.065
M12, 4-pin
50.0
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28013BA10
6GT28013BA10
6GT2801-3BA10
SIMATIC RF300 Reader RF38...
SIMATIC RF300 Reader RF38...
4047622417973
Siemens
SIMATIC RF300 Reader RF38...
-99999
RF300 specific, ISO 15693...
false
RF380R reader
106000.0
41.0
160.0
DC
13.56
0.200
M12, 8-pin
80.0
RF300, ISO 15693 and MOBY...
IP67
1
1
1
DE
84719000
6GT28211AC10
6GT28211AC10
6GT2821-1AC10
SIMATIC RF200 reader RF21...
SIMATIC RF200 reader RF21...
4042948566954
Siemens
SIMATIC RF200 reader RF21...
18.0
-99999
ISO 15693, ISO 18000-3
false
RF210R reader
26500.0
83.0
DC
13.56
0.020
M12, 8-pin
ISO 15693 Transponder (MD...
IP67
1
1
1
DE
84719000
6GT28212AC10
6GT28212AC10
6GT2821-2AC10
SIMATIC RF200 reader RF22...
SIMATIC RF200 reader RF22...
4042948566961
Siemens
SIMATIC RF200 reader RF22...
30.0
-99999
ISO 15693, ISO 18000-3
false
RF220R reader
26500.0
83.0
DC
13.56
0.035
M12, 8-pin
ISO 15693 Transponder (MD...
IP67
1
1
1
DE
84719000
6GT28214AC10
6GT28214AC10
6GT2821-4AC10
SIMATIC RF200 Reader RF24...
SIMATIC RF200 Reader RF24...
4042948591604
Siemens
SIMATIC RF200 Reader RF24...
-99999
ISO 15693, ISO 18000-3
false
RF240R reader
26500.0
30.0
50.0
DC
13.56
0.065
M12, 8-pin
50.0
ISO 15693 Transponder (MD...
IP67
1
1
1
DE
84719000
6GT28013AB200AX0
6GT28013AB200AX0
6GT2801-3AB20-0AX0
SIMATIC RF300 reader RF38...
SIMATIC RF300 reader RF38...
4042948520512
Siemens
SIMATIC RF300 reader RF38...
-99999
RF300-specific, ISO 15693...
false
RF382R reader
106000.0
41.0
160.0
DC
13.56
0.075
M12, 8-pin
80.0
RF300 and ISO 15693 Trans...
IP67
1
1
1
DE
84719000
6GT28211AC32
6GT28211AC32
6GT2821-1AC32
SIMATIC RF200 reader RF21...
SIMATIC RF200 reader RF21...
4042948601327
Siemens
SIMATIC RF200 reader RF21...
18.0
-99999
ISO 15693, ISO 18000-3
false
RF210R reader IO-Link
26500.0
83.0
DC
13.56
0.020
M12, 4-pin
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28212AC32
6GT28212AC32
6GT2821-2AC32
SIMATIC RF200 reader RF22...
SIMATIC RF200 reader RF22...
4042948601334
Siemens
SIMATIC RF200 reader RF22...
30.0
-99999
ISO 15693, ISO 18000-3
false
RF220R reader IO-Link
26500.0
83.0
DC
13.56
0.035
M12, 4-pin
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28216AC32
6GT28216AC32
6GT2821-6AC32
SIMATIC RF200 reader RF26...
SIMATIC RF200 reader RF26...
4042948601358
Siemens
SIMATIC RF200 reader RF26...
-99999
ISO 15693, ISO 18000-3
false
RF260R reader IO-Link
26500.0
41.0
75.0
DC
13.56
0.135
M12, 4-pin
75.0
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28218AC10
6GT28218AC10
6GT2821-8AC10
SIMATIC RF200 Reader RF28...
SIMATIC RF200 Reader RF28...
4047622501047
Siemens
SIMATIC RF200 Reader RF28...
-99999
ISO 15693, ISO 18000-3
false
RF280R reader
26500.0
41.0
160.0
DC
13.56
0.200
M12, 8-pin
80.0
ISO 15693 Transponder (MD...
IP67
1
1
1
DE
84719000
6GT28116AA104AA0
6GT28116AA104AA0
6GT2811-6AA10-4AA0
SIMATIC RF600 Reader RF68...
SIMATIC RF600 Reader RF68...
4047622381366
Siemens
SIMATIC RF600 Reader RF68...
4
920000000
EPCglobal Class 1 Gen 2 V...
true
Reader RF680R ARIB
4
4
RP-TNC
400000.0
258.0
80.0
DC
8.000
258.0
RF600 Transponder, for di...
IP65
1
1
1
DE
85176200
6GT28116AB204AA0
6GT28116AB204AA0
6GT2811-6AB20-4AA0
SIMATIC RF600 Reader RF65...
SIMATIC RF600 Reader RF65...
4047622381380
Siemens
SIMATIC RF600 Reader RF65...
4
924000000
EPCglobal Class 1 Gen 2 V...
true
Reader RF650R ARIB
4
4
RP-TNC
400000.0
258.0
80.0
DC
4.000
258.0
RF600 transponder, for co...
IP30
1
1
1
DE
85176200
6GT28116CA104AA0
6GT28116CA104AA0
6GT2811-6CA10-4AA0
SIMATIC RF600 Reader RF68...
SIMATIC RF600 Reader RF68...
4047622381373
Siemens
SIMATIC RF600 Reader RF68...
1
920000000
EPCglobal Class 1 Gen 2 V...
true
Reader RF685R ARIB
4
4
RP-TNC
400000.0
258.0
80.0
DC
8.000
258.0
RF600 Transponder, for di...
IP65
1
1
1
DE
85176200
6GT28316AA50
6GT28316AA50
6GT2831-6AA50
SIMATIC RF1000 Access con...
SIMATIC RF1000 Access con...
4034106025618
Siemens
SIMATIC RF1000 Access con...
-99999
false
RF1060R USB reader
424000.0
62.0
23.5
DC
13.56
0.030
1.8 m connecting cable wi...
90.0
ISO 15693 and ISO 14443 A...
1
1
1
DE
85176200
6GT28011BA10
6GT28011BA10
6GT2801-1BA10
SIMATIC RF300 Reader RF3...
SIMATIC RF300 Reader RF3...
4047622417942
Siemens
SIMATIC RF300 Reader RF3...
-99999
RF300 specific, ISO 15693...
false
RF310R reader
106000.0
30.0
75.0
DC
13.56
0.060
M12, 8-pin
55.0
RF300, ISO 15693 and MOBY...
IP67
1
1
1
DE
84719000
6GT28012BA10
6GT28012BA10
6GT2801-2BA10
SIMATIC RF300 Reader RF3...
SIMATIC RF300 Reader RF3...
4047622417959
Siemens
SIMATIC RF300 Reader RF3...
-99999
RF300 specific, ISO 15693...
false
RF340R reader
106000.0
41.0
75.0
DC
13.56
0.140
M12, 8-pin
75.0
RF300, ISO 15693 and MOBY...
IP67
1
1
1
DE
84719000
6GT28014BA10
6GT28014BA10
6GT2801-4BA10
SIMATIC RF300 Reader RF3...
SIMATIC RF300 Reader RF3...
4047622417966
Siemens
SIMATIC RF300 Reader RF3...
1
-99999
RF300 specific, ISO 15693...
true
RF350R reader
M8, 4-pin
106000.0
41.0
75.0
DC
13.56
0.140
75.0
RF300, ISO 15693 and MOBY...
IP65
1
1
1
DE
84719000
6GT28218AC40
6GT28218AC40
6GT2821-8AC40
SIMATIC RF300 Reader RF28...
SIMATIC RF300 Reader RF28...
4047622501030
Siemens
SIMATIC RF300 Reader RF28...
-99999
ISO 15693, ISO 18000-3
false
RF280R ASCII reader
26500.0
41.0
160.0
DC
13.56
0.200
M12, 8-pin
80.0
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
6GT28216AC40
6GT28216AC40
6GT2821-6AC40
SIMATIC RF200 Reader RF26...
SIMATIC RF200 Reader RF26...
4034106024550
Siemens
SIMATIC RF200 Reader RF26...
-99999
ISO 15693, ISO 18000-3
false
Reader RF260R ASCII
26500.0
41.0
75.0
DC
13.56
0.135
M12, 8-pin
75.0
ISO 15693 transponder (MD...
IP67
1
1
1
DE
84719000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表