您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Component for installation (electrical cabinet)
SIEMENS
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Switching cabinet, housing, rack (accessories)
Powered by
CAD模型選擇
{siemens/27/27-18/27-18-92/27-18-92-61.prj},{NB=8PQ30001BA75},{MANUID=8PQ30001BA75},{BAA020=MIN},{BAB577=MIN},{BAF016=MIN},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85381000},{SUPPLIERALTNO=8PQ3000-1BA75},{IMAGE=../../../_pool_/bc/f5/g_i202_xx_52917p.png},{DESCSHORT=Support, for ALPHA system, galvanized},{DESCLONG=SIKUS 1600/ SIVACON S4, Support, for system ALPHA, zinc-plated},{EAN=4042948177822},{MANUNAME=Siemens},{MANUTYPEDESC=SIKUS 1600/ SIVACON S4, Support, for system ALPHA, zinc-plated},{AAT099=},{BAA351=},{BAB664=Steel},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{LINK_TO_TECHNICAL_DATA_SHEET=Link to technical data sheet},{LINK_TO_3D_IMAGE=Link to 3D Image}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAT099
Color number according to RAL
ⁿ/ₐ
BAA020
Height
[mm]
BAA351
Color
ⁿ/ₐ
BAB577
Depth
[mm]
BAB664
Material
ⁿ/ₐ
BAF016
Width
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
8MF10642GS30
8MF10642GS30
8MF1064-2GS30
Frame, H: 2000 mm, W: 600...
SIVACON, Supporting struc...
4001869485164
Siemens
SIVACON, Supporting struc...
2000.0
400.0
Steel
600.0
1
1
1
DE
85381000
8MF10242GS30
8MF10242GS30
8MF1024-2GS30
Frame, H: 2000 mm, W: 120...
SIVACON, Supporting struc...
4001869485324
Siemens
SIVACON, Supporting struc...
2000.0
400.0
Steel
1200.0
1
1
1
DE
85381000
8MF10682GS30
8MF10682GS30
8MF1068-2GS30
Frame, H: 2000 mm, W: 600...
SIVACON, Supporting struc...
4001869485188
Siemens
SIVACON, Supporting struc...
2000.0
800.0
Steel
600.0
1
1
1
DE
85381000
8MF10262GS30
8MF10262GS30
8MF1026-2GS30
Frame, H: 2000 mm, W: 120...
SIVACON, Supporting struc...
4001869485331
Siemens
SIVACON, Supporting struc...
2000.0
600.0
Steel
1200.0
1
1
1
DE
85381000
8MF10202GS30
8MF10202GS30
8MF1020-2GS30
Frame, H: 2000 mm, W: 120...
SIVACON, Supporting struc...
4001869485355
Siemens
SIVACON, Supporting struc...
2000.0
1000.0
Steel
1200.0
1
1
1
DE
85381000
8MF10202CW
8MF10202CW
8MF1020-2CW
Transport bracket, W: 120...
SIVACON, Transport bracke...
4001869485744
Siemens
SIVACON, Transport bracke...
RAL 7035
light grey
Steel
1200.0
1
1
1
DE
85381000
8MF10602CW
8MF10602CW
8MF1060-2CW
Transport bracket, W: 600...
SIVACON, Transport bracke...
4001869485706
Siemens
SIVACON, Transport bracke...
RAL 7035
light grey
Steel
600.0
1
1
1
DE
85381000
8MF10052GS40
8MF10052GS40
8MF1005-2GS40
Frame, H: 2000 mm, W: 100...
SIVACON, Supporting struc...
4001869544458
Siemens
SIVACON, Supporting struc...
RAL 7035
2000.0
light grey
500.0
Steel
1000.0
1
1
1
DE
94039010
8MF10802GE30
8MF10802GE30
8MF1080-2GE30
Frame, for corner cubicle...
SIVACON, Supporting struc...
4001869543390
Siemens
SIVACON, Supporting struc...
2000.0
800.0
Steel
800.0
1
1
1
DE
94039010
8MF10252GS30
8MF10252GS30
8MF1025-2GS30
Frame, H: 2000 mm, W: 120...
SIVACON, Supporting struc...
4001869544281
Siemens
SIVACON, Supporting struc...
2000.0
500.0
Steel
1200.0
1
1
1
DE
94039010
8MF12282GS40
8MF12282GS40
8MF1228-2GS40
Frame, H: 2200 mm, W: 120...
SIVACON, Supporting struc...
4001869544151
Siemens
SIVACON, Supporting struc...
RAL 7035
2200.0
light grey
800.0
Steel
1200.0
1
1
1
DE
94039010
8MF10282GS40
8MF10282GS40
8MF1028-2GS40
Frame, H: 2000 mm, W: 120...
SIVACON, Supporting struc...
4001869543918
Siemens
SIVACON, Supporting struc...
RAL 7035
2000.0
light grey
800.0
Steel
1200.0
1
1
1
DE
94039010
8MF12462GS30
8MF12462GS30
8MF1246-2GS30
Frame, H: 2200 mm, W: 400...
SIVACON, Supporting struc...
4001869543307
Siemens
SIVACON, Supporting struc...
2200.0
600.0
Steel
400.0
1
1
1
DE
94039010
8MF12652GS40
8MF12652GS40
8MF1265-2GS40
Frame, H: 2200 mm, W: 600...
SIVACON, Supporting struc...
4001869544489
Siemens
SIVACON, Supporting struc...
RAL 7035
2200.0
light grey
500.0
Steel
600.0
1
1
1
DE
94039010
8MF18002GS30
8MF18002GS30
8MF1800-2GS30
Frame, H: 1800 mm, W: 100...
SIVACON, Supporting struc...
4001869485119
Siemens
SIVACON, Supporting struc...
1800.0
1000.0
Steel
1000.0
1
1
1
DE
85381000
8MF12682GS40
8MF12682GS40
8MF1268-2GS40
Frame, H: 2200 mm, W: 600...
SIVACON, Supporting struc...
4001869543994
Siemens
SIVACON, Supporting struc...
RAL 7035
2200.0
light grey
800.0
Steel
600.0
1
1
1
DE
94039010
8MF10862GS30
8MF10862GS30
8MF1086-2GS30
Frame, H: 2000 mm, W: 800...
SIVACON, Supporting struc...
4001869485218
Siemens
SIVACON, Supporting struc...
2000.0
600.0
Steel
800.0
1
1
1
DE
85381000
8MF18062GS40
8MF18062GS40
8MF1806-2GS40
Frame, H: 1800 mm, W: 100...
SIVACON, Supporting struc...
4001869543628
Siemens
SIVACON, Supporting struc...
RAL 7035
1800.0
light grey
600.0
Steel
1000.0
1
1
1
DE
94039010
8MF10482GS30
8MF10482GS30
8MF1048-2GS30
Frame, H: 2000 mm, W: 400...
SIVACON, Supporting struc...
4001869543277
Siemens
SIVACON, Supporting struc...
2000.0
800.0
Steel
400.0
1
1
1
DE
94039010
8MF18452GS40
8MF18452GS40
8MF1845-2GS40
Frame, H: 1800 mm, W: 400...
SIVACON, Supporting struc...
4001869544359
Siemens
SIVACON, Supporting struc...
RAL 7035
1800.0
light grey
500.0
Steel
400.0
1
1
1
DE
94039010
8MF10672GE30
8MF10672GE30
8MF1067-2GE30
Frame, for corner cubicle...
SIVACON, Supporting struc...
4001869543383
Siemens
SIVACON, Supporting struc...
2000.0
600.0
Steel
600.0
1
1
1
DE
94039010
8MF10962GS30
8MF10962GS30
8MF1096-2GS30
Frame, H: 2000 mm, W: 900...
SIVACON, Supporting struc...
4001869485256
Siemens
SIVACON, Supporting struc...
2000.0
600.0
Steel
900.0
1
1
1
DE
85381000
8MF10062GS30
8MF10062GS30
8MF1006-2GS30
Frame, H: 2000 mm, W: 100...
SIVACON, Supporting struc...
4001869485294
Siemens
SIVACON, Supporting struc...
2000.0
600.0
Steel
1000.0
1
1
1
DE
85381000
8MF10082GS30
8MF10082GS30
8MF1008-2GS30
Frame, H: 2000 mm, W: 100...
SIVACON, Supporting struc...
4001869485300
Siemens
SIVACON, Supporting struc...
2000.0
800.0
Steel
1000.0
1
1
1
DE
85381000
8MF10012GE30
8MF10012GE30
8MF1001-2GE30
Frame, for corner cubicle...
SIVACON, Supporting struc...
4001869543406
Siemens
SIVACON, Supporting struc...
2000.0
1000.0
Steel
1000.0
1
1
1
DE
94039010
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表