WBK - 支撑座
鼎翰SHAC
支撑座
Powered by
CAD模型選擇
{shac/support_unit/wbk.prj},{NB=WBK30DFD(1)},{DDX=30},{DX=85.000},{D1X=130.000},{D2X=90.000},{LX=81.000},{L1X=48.000},{L2X=18.000},{AX=100.000},{WX=110.000},{XX=11.000},{YX=17.000},{ZX=11.000},{DD1X=57.000},{IX=4.000},{VX=70.000},{PX=6.000},{QX=12.000},{HX=6.000},{MX1=30.000},{MX2=1.500},{D3X=50.000},{L3X=20.000},{L4X=104.000},{L5X=26.000},{WEIGHTX=3.700},{FK=54.0},{FKR=35.0},{FKD=19.0},{FKDR=28.5},{FKD1=10.0},{FKD2=5.0},{FKH1=5.5},{FKH2=25.0},{BCKD=25.0},{BCKH=11.0},{BSR=17.50},{BST=30.0},{BSM=6.0},{BSH=10.0},{BSMH=4.0},{LT=1.000},{KD=100},{BD=36.750},{BDR=4.764},{BDS=5.600},{ZCL=10.500},{ZCR=3.000},{ZCS=3.658},{ZCH=12.500},{ZCH3=7.382},{ZCR2=1.875},{ZCH2=16.250},{ZCD=16.250},{ZCDR=1.875},{ZCDRL=4.000},{SSS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MODEL
型号
ⁿ/ₐ
DD
d
[mm]
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
A
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
DD1
d1
[mm]
I
[mm]
V
[mm]
P
[mm]
Q
[mm]
H
[mm]
M
[mm]
D3
[mm]
L3
[mm]
WEIGHT
重量
[kg]
L4
[mm]
L5
[mm]
WBK17DF
WBK17DF
17
70
106
72
60
32
15
80
88
9
14
8.5
45
3
58
M5
10
M6
M17x1
37
18
1.97
81
23
WBK20DF
WBK20DF
20
70
106
72
60
32
15
80
88
9
14
8.5
45
3
58
M5
10
M6
M20x1
40
18
1.97
81
23
WBK25DF
WBK25DF
25
85
130
90
66
33
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
3.3
89
26
WBK25DFD
WBK25DFD
25
85
130
90
81
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
3.85
104
26
WBK25DFF
WBK25DFF
25
85
130
90
96
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M25x1.5
45
20
4.4
119
26
WBK30DF
WBK30DF
30
85
130
90
66
33
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
3.4
89
26
WBK30DFD
WBK30DFD
30
85
130
90
81
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
3.7
104
26
WBK30DFF
WBK30DFF
30
85
130
90
96
48
18
100
110
11
17
11
57
4
70
M6
12
M6
M30x1.5
50
20
4.4
119
26
WBK35DF
WBK35DF
35
95
142
102
66
33
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
3.75
92
30
WBK35DFD
WBK35DFD
35
95
142
102
81
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
4.4
107
30
WBK35DFF
WBK35DFF
35
95
142
102
96
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M35x1.5
55
22
5
122
30
WBK40DF
WBK40DF
40
95
142
102
66
33
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
3.65
92
30
WBK40DFD
WBK40DFD
40
95
142
102
81
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
4.3
107
30
WBK40DFF
WBK40DFF
40
95
142
102
96
48
18
106
121
11
17
11
69
4
80
M6
12
M6
M40x1.5
60
22
5
122
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表