BN 879 - FN 594 - schwarz - Spannstift
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
Flute pins
BN 879
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/spannstifte/bn_879/st/bn_879_sw_fn594.prj},{NB=SFS FN 594 134066 BN 879 Federstahl schwarz 5x50},{ARTNR=134066},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=250},{SFSNR=594},{NA=BN 879},{DA=5.000},{L=50.000},{C=0.800},{S=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NA
Bossard
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
C
Point-height
[mm]
S
Thickness
[mm]
SFS FN 594 149817 BN 879 ...
149817
Federstahl
schwarz
1000
594
BN 879
2.000
4.000
0.350
0.400
SFS FN 594 149818 BN 879 ...
149818
Federstahl
schwarz
1000
594
BN 879
2.000
5.000
0.350
0.400
SFS FN 594 133970 BN 879 ...
133970
Federstahl
schwarz
1000
594
BN 879
2.000
6.000
0.350
0.400
SFS FN 594 133971 BN 879 ...
133971
Federstahl
schwarz
1000
594
BN 879
2.000
8.000
0.350
0.400
SFS FN 594 133974 BN 879 ...
133974
Federstahl
schwarz
1000
594
BN 879
2.000
10.000
0.350
0.400
SFS FN 594 133975 BN 879 ...
133975
Federstahl
schwarz
1000
594
BN 879
2.000
12.000
0.350
0.400
SFS FN 594 133977 BN 879 ...
133977
Federstahl
schwarz
1000
594
BN 879
2.000
14.000
0.350
0.400
SFS FN 594 133979 BN 879 ...
133979
Federstahl
schwarz
1000
594
BN 879
2.000
16.000
0.350
0.400
SFS FN 594 133980 BN 879 ...
133980
Federstahl
schwarz
1000
594
BN 879
2.000
18.000
0.350
0.400
SFS FN 594 133981 BN 879 ...
133981
Federstahl
schwarz
1000
594
BN 879
2.000
20.000
0.350
0.400
SFS FN 594 133984 BN 879 ...
133984
Federstahl
schwarz
1000
594
BN 879
2.000
24.000
0.350
0.400
SFS FN 594 133985 BN 879 ...
133985
Federstahl
schwarz
1000
594
BN 879
2.000
26.000
0.350
0.400
SFS FN 594 195823 BN 879 ...
195823
Federstahl
schwarz
1000
594
BN 879
3.000
4.000
0.500
0.600
SFS FN 594 133997 BN 879 ...
133997
Federstahl
schwarz
100
594
BN 879
3.000
6.000
0.500
0.600
SFS FN 594 133998 BN 879 ...
133998
Federstahl
schwarz
1000
594
BN 879
3.000
6.000
0.500
0.600
SFS FN 594 133999 BN 879 ...
133999
Federstahl
schwarz
1000
594
BN 879
3.000
8.000
0.500
0.600
SFS FN 594 331673 BN 879 ...
331673
Federstahl
schwarz
1000
594
BN 879
3.000
8.000
0.500
0.600
SFS FN 594 134000 BN 879 ...
134000
Federstahl
schwarz
1000
594
BN 879
3.000
10.000
0.500
0.600
SFS FN 594 199002 BN 879 ...
199002
Federstahl
schwarz
1000
594
BN 879
3.000
10.000
0.500
0.600
SFS FN 594 134001 BN 879 ...
134001
Federstahl
schwarz
100
594
BN 879
3.000
12.000
0.500
0.600
SFS FN 594 134002 BN 879 ...
134002
Federstahl
schwarz
1000
594
BN 879
3.000
12.000
0.500
0.600
SFS FN 594 134004 BN 879 ...
134004
Federstahl
schwarz
1000
594
BN 879
3.000
14.000
0.500
0.600
SFS FN 594 134005 BN 879 ...
134005
Federstahl
schwarz
100
594
BN 879
3.000
16.000
0.500
0.600
SFS FN 594 134006 BN 879 ...
134006
Federstahl
schwarz
1000
594
BN 879
3.000
16.000
0.500
0.600
SFS FN 594 134008 BN 879 ...
134008
Federstahl
schwarz
1000
594
BN 879
3.000
18.000
0.500
0.600
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表