DIN 674 - FN 576 - blank - Snap head rivets, nominal diameter 1.4 to 6 mm
SFS Group Schweiz AG
8 Stifte, Nieten und Splinten Stahl
nieten_splinte
DIN 674
Steel
Powered by
CAD模型選擇
{sfs_unimarket/stifte_nieten_splinte_stahl/nieten_splinte/din_674/st/din_674_a_bl_fn576.prj},{NB=SFS FN 576 302749 Niet DIN 674 Stahl blank A4x14 9},{ARTNR=302749},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=500},{SFSNR=576},{D=4.0},{L=14},{EB=A},{EB2= 'A', 'Form A'},{KL=9},{DK=9.000},{D1=3.870},{E=2.000},{K=2.000},{R=0.300},{R1=7.100},{D7=4.200},{D8=7.000},{KA=2.400},{RA=3.800},{KB=1.900},{TB=1.800},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
D1
Diameter of the unthreaded shank
[mm]
E
Length
[mm]
K
Head height
[mm]
R
Radius of curvature
[mm]
R1
Radius
[mm]
D7
Hole diameter
[mm]
D8
Closing head diameter
[mm]
KA
Closing head - form A
[mm]
RA
Radius - form A
[mm]
KB
Closing head - form B
[mm]
TB
Length form B
[mm]
SFS FN 576 302744 Niet DI...
302744
Stahl
blank
1000
576
3.0
6
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 576 302745 Niet DI...
302745
Stahl
blank
1000
576
3.0
8
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 576 144259 Niet DI...
144259
Stahl
blank
1000
576
3.0
10
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 576 144260 Niet DI...
144260
Stahl
blank
1000
576
3.0
12
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 576 302746 Niet DI...
302746
Stahl
blank
1000
576
4.0
6
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302747 Niet DI...
302747
Stahl
blank
1000
576
4.0
8
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302748 Niet DI...
302748
Stahl
blank
1000
576
4.0
10
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302749 Niet DI...
302749
Stahl
blank
500
576
4.0
14
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302750 Niet DI...
302750
Stahl
blank
500
576
4.0
16
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302751 Niet DI...
302751
Stahl
blank
500
576
4.0
20
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 576 302752 Niet DI...
302752
Stahl
blank
500
576
5.0
8
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 302753 Niet DI...
302753
Stahl
blank
500
576
5.0
10
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 302754 Niet DI...
302754
Stahl
blank
500
576
5.0
12
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 302755 Niet DI...
302755
Stahl
blank
500
576
5.0
14
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 144290 Niet DI...
144290
Stahl
blank
500
576
5.0
16
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 144291 Niet DI...
144291
Stahl
blank
200
576
5.0
20
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 576 144294 Niet DI...
144294
Stahl
blank
200
576
5.0
25
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表