您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6799 - FN 630 - schwarz - Sicherungsscheiben fuer Wellen, magaziniert
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsscheiben
DIN 6799
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsscheiben/din_6799/fs/din_6799_sw_fn630.prj},{NB=SFS FN 539 147784 Sicherungsscheibe DIN 6799 rostfreier Stahl rostfrei 1.4122 6},{ARTNR=147784},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei 1.4122},{VERPACKUNG=100},{SFSNR=539},{D1=6.000},{D2=12.300},{S=0.700},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Nominal dimension
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
SFS FN 538 130316 Sicheru...
130316
Federstahl
blank
200
538
0.800
2.250
0.200
SFS FN 538 130317 Sicheru...
130317
Federstahl
blank
200
538
1.200
3.250
0.300
SFS FN 538 130318 Sicheru...
130318
Federstahl
blank
200
538
1.500
4.250
0.400
SFS FN 630 139291 Sicheru...
139291
Federstahl
schwarz
600
630
1.500
4.250
0.400
SFS FN 538 344421 Sicheru...
344421
Federstahl
blank
2000
538
1.900
4.800
0.500
SFS FN 538 130320 Sicheru...
130320
Federstahl
blank
200
538
1.900
4.800
0.500
SFS FN 630 281315 Sicheru...
281315
Federstahl
schwarz
600
630
1.900
4.800
0.500
SFS FN 538 130324 Sicheru...
130324
Federstahl
blank
2000
538
2.300
6.300
0.600
SFS FN 631 130326 Sicheru...
130326
Federstahl
verzinkt blau
1000
631
2.300
6.300
0.600
SFS FN 538 130322 Sicheru...
130322
Federstahl
blank
200
538
2.300
6.300
0.600
SFS FN 630 135403 Sicheru...
135403
Federstahl
schwarz
600
630
2.300
6.300
0.600
SFS FN 539 147740 Sicheru...
147740
rostfreier Stahl
rostfrei 1.4122
100
539
2.300
6.300
0.600
SFS FN 538 130327 Sicheru...
130327
Federstahl
blank
200
538
3.200
7.300
0.600
SFS FN 631 130331 Sicheru...
130331
Federstahl
verzinkt blau
1000
631
3.200
7.300
0.600
SFS FN 538 130328 Sicheru...
130328
Federstahl
blank
2000
538
3.200
7.300
0.600
SFS FN 630 139290 Sicheru...
139290
Federstahl
schwarz
600
630
3.200
7.300
0.600
SFS FN 539 139728 Sicheru...
139728
rostfreier Stahl
rostfrei 1.4122
100
539
3.200
7.300
0.600
SFS FN 538 130275 Sicheru...
130275
Federstahl
blank
200
538
4.000
9.300
0.700
SFS FN 538 130276 Sicheru...
130276
Federstahl
blank
2000
538
4.000
9.300
0.700
SFS FN 631 130277 Sicheru...
130277
Federstahl
verzinkt blau
1000
631
4.000
9.300
0.700
SFS FN 630 135400 Sicheru...
135400
Federstahl
schwarz
500
630
4.000
9.300
0.700
SFS FN 539 139719 Sicheru...
139719
rostfreier Stahl
rostfrei 1.4122
100
539
4.000
9.300
0.700
SFS FN 538 130278 Sicheru...
130278
Federstahl
blank
200
538
5.000
11.300
0.700
SFS FN 631 130281 Sicheru...
130281
Federstahl
verzinkt blau
1000
631
5.000
11.300
0.700
SFS FN 538 130279 Sicheru...
130279
Federstahl
blank
2000
538
5.000
11.300
0.700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6799 - FN 631 - verzinkt blau - Sicherungsscheiben fuer Wellen
SFS Group Schweiz AG
17.06.2024
DIN 6799 - FN 1031, phosphated + oiled - SEEGER lock washers
SFS Group Schweiz AG
15.06.2023
K1940 - Circlips E-type DIN 6799
KIPP
27.05.2024
07332 - Circlips E-type DIN 6799
norelem
30.05.2024
K1454 - Bolt with groove for shaft lock suitable for clevis joints
KIPP
11.06.2024
Q3M - Retainer Rings - Spring Steel - Bowed Snap-On Design
WMBerg
06.06.2023
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
K1938 - Circlips for shafts DIN 471
KIPP
27.05.2024
DIN 471 - FN 1040, phosphated + oiled + magazined - SEEGER rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 6799 - FN 538 - blank - Retaining washers for shafts
SFS Group Schweiz AG
17.06.2024
V.2BA - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
K1940 - Circlips E-type DIN 6799
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表