DIN 6921 (ISO 4162) - FN 84 - 8.8, verzinkt blau - Hexagon bolts with flange
SFS Group Schweiz AG
2 Sechskant Stahl
sicherungsschrauben
DIN 6921
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sicherungsschrauben/din_6921/st/din_6921_a2k_fn84.prj},{NB=SFS FN 84 395655 Sechskantschraube DIN 6921 Stahl 8.8 verzinkt blau M8x40},{ARTNR=395655},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=84},{DD=0},{D=8.000},{D3=6.466},{P=1.250},{L=40.000},{B=22.000},{C=1.200},{S=13.000},{R=0.400},{K=8.100},{LS=11.750},{LG=18.000},{DC=18.000},{DW=15.800},{F=2.000},{R1=0.400},{DA=9.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
S
Width across flats
[mm]
R
Transition radius under head
[mm]
K
Head height
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DC
Flange diameter
[mm]
DW
Diameter of the bearing face
[mm]
F
Distance
[mm]
R1
Radius
[mm]
DA
Diameter
[mm]
SFS FN 84 395650 Sechskan...
395650
Stahl
8.8
verzinkt blau
100
84
6.000
4.773
1.000
12.000
18.000
1.100
10.000
0.400
6.600
0.400
3.000
14.200
12.200
2.000
0.400
6.800
SFS FN 84 395651 Sechskan...
395651
Stahl
8.8
verzinkt blau
100
84
6.000
4.773
1.000
16.000
18.000
1.100
10.000
0.400
6.600
0.400
3.000
14.200
12.200
2.000
0.400
7.000
SFS FN 84 395652 Sechskan...
395652
Stahl
8.8
verzinkt blau
100
84
6.000
4.773
1.000
20.000
18.000
1.100
10.000
0.400
6.600
0.400
3.000
14.200
12.200
2.000
0.400
6.800
SFS FN 84 395653 Sechskan...
395653
Stahl
8.8
verzinkt blau
100
84
6.000
4.773
1.000
30.000
18.000
1.100
10.000
0.400
6.600
7.000
12.000
14.200
12.200
2.000
0.400
6.800
SFS FN 84 395654 Sechskan...
395654
Stahl
8.8
verzinkt blau
100
84
8.000
6.466
1.250
16.000
22.000
1.200
13.000
0.400
8.100
0.400
4.000
18.000
15.800
2.000
0.400
9.200
SFS FN 84 365213 Sechskan...
365213
Stahl
8.8
verzinkt blau
100
84
8.000
6.466
1.250
20.000
22.000
1.200
13.000
0.400
8.100
0.400
4.000
18.000
15.800
2.000
0.400
9.200
SFS FN 84 361581 Sechskan...
361581
Stahl
8.8
verzinkt blau
100
84
8.000
6.466
1.250
25.000
22.000
1.200
13.000
0.400
8.100
0.400
4.000
18.000
15.800
2.000
0.400
9.200
SFS FN 84 363145 Sechskan...
363145
Stahl
8.8
verzinkt blau
100
84
8.000
6.466
1.250
30.000
22.000
1.200
13.000
0.400
8.100
0.400
8.000
18.000
15.800
2.000
0.400
9.200
SFS FN 84 395655 Sechskan...
395655
Stahl
8.8
verzinkt blau
100
84
8.000
6.466
1.250
40.000
22.000
1.200
13.000
0.400
8.100
11.750
18.000
18.000
15.800
2.000
0.400
9.200
SFS FN 84 395656 Sechskan...
395656
Stahl
8.8
verzinkt blau
100
84
10.000
8.160
1.500
20.000
26.000
1.500
15.000
0.400
9.200
0.400
4.500
22.300
19.600
2.000
0.400
11.200
SFS FN 84 395657 Sechskan...
395657
Stahl
8.8
verzinkt blau
100
84
10.000
8.160
1.500
25.000
26.000
1.500
15.000
0.400
9.200
0.400
4.500
22.300
19.600
2.000
0.400
11.200
SFS FN 84 363144 Sechskan...
363144
Stahl
8.8
verzinkt blau
100
84
10.000
8.160
1.500
30.000
26.000
1.500
15.000
0.400
9.200
0.400
4.500
22.300
19.600
2.000
0.400
11.200
SFS FN 84 395658 Sechskan...
395658
Stahl
8.8
verzinkt blau
100
84
10.000
8.160
1.500
40.000
26.000
1.500
15.000
0.400
9.200
6.500
14.000
22.300
19.600
2.000
0.400
11.200
SFS FN 84 395659 Sechskan...
395659
Stahl
8.8
verzinkt blau
100
84
10.000
8.160
1.500
50.000
26.000
1.500
15.000
0.400
9.200
16.500
24.000
22.300
19.600
2.000
0.400
11.200
SFS FN 84 395660 Sechskan...
395660
Stahl
8.8
verzinkt blau
100
84
12.000
9.853
1.750
35.000
30.000
1.800
16.000
0.600
11.500
0.600
5.300
26.600
23.800
3.000
0.600
13.700
SFS FN 84 395661 Sechskan...
395661
Stahl
8.8
verzinkt blau
100
84
12.000
9.853
1.750
40.000
30.000
1.800
16.000
0.600
11.500
0.600
10.000
26.600
23.800
3.000
0.600
13.700
SFS FN 84 395662 Sechskan...
395662
Stahl
8.8
verzinkt blau
50
84
12.000
9.853
1.750
45.000
30.000
1.800
16.000
0.600
11.500
6.250
15.000
26.600
23.800
3.000
0.600
13.700
SFS FN 84 395663 Sechskan...
395663
Stahl
8.8
verzinkt blau
50
84
12.000
9.853
1.750
50.000
30.000
1.800
16.000
0.600
11.500
11.250
20.000
26.600
23.800
3.000
0.600
13.700
SFS FN 84 395664 Sechskan...
395664
Stahl
8.8
verzinkt blau
50
84
12.000
9.853
1.750
60.000
30.000
1.800
16.000
0.600
11.500
21.250
30.000
26.600
23.800
3.000
0.600
13.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表