您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4017 - FN 1098 - 8.8, verzinkt blau - Hexagon bolts with thread to the head
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_o_s
ISO 4017
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_o_s/iso_4017/st/iso_4017_a2k_fn1098.prj},{NB=SFS FN 1098 344103 Sechskantschraube ISO 4017 Stahl 8.8 verzinkt blau M10x100},{ARTNR=344103},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=1098},{D=10.000},{D3=8.160},{P=1.500},{L=100.000},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.400},{R=0.400},{S=16.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
SFS FN 1098 344089 Sechsk...
344089
Stahl
8.8
verzinkt blau
200
1098
10.000
8.160
1.500
16.000
11.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344090 Sechsk...
344090
Stahl
8.8
verzinkt blau
200
1098
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344091 Sechsk...
344091
Stahl
8.8
verzinkt blau
200
1098
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344092 Sechsk...
344092
Stahl
8.8
verzinkt blau
200
1098
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344093 Sechsk...
344093
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
35.000
30.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344094 Sechsk...
344094
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344095 Sechsk...
344095
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
45.000
40.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344096 Sechsk...
344096
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
50.000
45.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344097 Sechsk...
344097
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
55.000
50.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344098 Sechsk...
344098
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
60.000
55.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344100 Sechsk...
344100
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
70.000
65.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344101 Sechsk...
344101
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
80.000
75.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344103 Sechsk...
344103
Stahl
8.8
verzinkt blau
100
1098
10.000
8.160
1.500
100.000
95.500
4.500
0.600
11.200
14.630
17.770
6.400
0.400
16.000
SFS FN 1098 344105 Sechsk...
344105
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
20.000
14.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344106 Sechsk...
344106
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
25.000
19.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344107 Sechsk...
344107
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
30.000
24.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344108 Sechsk...
344108
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
35.000
29.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344109 Sechsk...
344109
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
40.000
34.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344110 Sechsk...
344110
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
45.000
39.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344111 Sechsk...
344111
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
50.000
44.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344112 Sechsk...
344112
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
55.000
49.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344113 Sechsk...
344113
Stahl
8.8
verzinkt blau
100
1098
12.000
9.853
1.750
60.000
54.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344114 Sechsk...
344114
Stahl
8.8
verzinkt blau
50
1098
12.000
9.853
1.750
70.000
64.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344115 Sechsk...
344115
Stahl
8.8
verzinkt blau
50
1098
12.000
9.853
1.750
80.000
74.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
SFS FN 1098 344116 Sechsk...
344116
Stahl
8.8
verzinkt blau
50
1098
12.000
9.853
1.750
90.000
84.750
5.250
0.600
13.700
16.630
20.030
7.500
0.600
18.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 4017 - FN 2098 - rostfrei A2 - Hexagon bolts with thread to the head
SFS Group Schweiz AG
17.06.2024
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 933 (ISO 4017) - FN 108 - 8.8, verzinkt gelb - Sechskantschrauben mit G...
SFS Group Schweiz AG
17.06.2024
DIN 555 (ISO 4034) - FN 160 - Polyamid 6.6, weiss - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
DIN 933 (ISO 4017) - FN 102 - 8.8, blank - Hexagon set screws with thread t...
SFS Group Schweiz AG
17.06.2024
Reference 65101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
26.02.2020
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
DIN 985 (ISO 10511) - FN 175 - 6/8, verzinkt blau - Prevailing torque type ...
SFS Group Schweiz AG
17.06.2024
Hexagon Bolt SKT HCP - Hexagon Bolt SKT HCP
Sikla
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表