您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 906 - FN 880 - rostfrei A4 - Hexagon socket pipe plugs, conical thread
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 906
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_906/rs/din_906_a4_fn880.prj},{NB=SFS FN 880 152541 Verschlussschraube DIN 906 rostfreier Stahl rostfrei A4 R3/8},{ARTNR=152541},{WERKSTOFF=rostfreier Stahl},{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=50},{SFSNR=880},{DD=3/8},{D=16.662},{D3=14.950},{P=1.337},{DB=1.337},{AR=0.000},{AK=0.000},{B=10.000},{E=9.200},{S=8.000},{T=5.000},{T2=6.200},{VERS=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
AR
Rule model
[mm]
AK
Short type
[mm]
B
Screw height
[mm]
E
Counterbore hex socket
[mm]
S
Width accross flats
[mm]
T
Carrying lenght hex socket
[mm]
T2
Hole depth hex socket
[mm]
SFS FN 880 143096 Verschl...
143096
rostfreier Stahl
rostfrei A4
100
880
9.728
8.566
0.907
0.000
0.000
8.000
5.700
5.000
4.000
4.700
SFS FN 880 281239 Verschl...
281239
rostfreier Stahl
rostfrei A4
100
880
13.157
11.445
1.337
0.000
0.000
10.000
8.000
7.000
5.000
6.000
SFS FN 880 152541 Verschl...
152541
rostfreier Stahl
rostfrei A4
50
880
16.662
14.950
1.337
0.000
0.000
10.000
9.200
8.000
5.000
6.200
SFS FN 880 152542 Verschl...
152542
rostfreier Stahl
rostfrei A4
50
880
20.995
18.631
1.814
0.000
0.000
10.000
11.400
10.000
5.000
6.400
SFS FN 880 152543 Verschl...
152543
rostfreier Stahl
rostfrei A4
25
880
26.441
24.117
1.814
0.000
0.000
12.000
13.700
12.000
6.000
7.700
SFS FN 880 152544 Verschl...
152544
rostfreier Stahl
rostfrei A4
25
880
33.249
30.291
2.309
0.000
0.000
12.000
19.400
17.000
6.000
7.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表