ISO 7046-1 Z (DIN 965 A) - FN 339 - rostfrei A2 - Countersunk flat head screws, style Z - Product class A - Part 1 : Property class 4.8
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
ISO 7046 Z
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/iso_7046_z/rs/iso_7046_1_z_a2_fn339.prj},{NB=SFS FN 339 352773 Senkschraube ISO 7046-1 rostfreier Stahl rostfrei A2 M4x40-Z},{ARTNR=352773},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=339},{D=4.000},{D3=3.141},{P=0.700},{L=40.000},{A=1.400},{DF=3.545},{DK=8.400},{K=2.700},{R=1.000},{X=1.750},{M=4.400},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 339 280231 Senksch...
280231
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
6.000
1.000
3.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129422 Senksch...
129422
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
6.000
1.000
3.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 280232 Senksch...
280232
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
8.000
1.000
5.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129425 Senksch...
129425
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
8.000
1.000
5.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129428 Senksch...
129428
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
10.000
1.000
7.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 280233 Senksch...
280233
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
10.000
1.000
7.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129431 Senksch...
129431
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
12.000
1.000
9.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129430 Senksch...
129430
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
12.000
1.000
9.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129434 Senksch...
129434
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
16.000
1.000
13.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129433 Senksch...
129433
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
16.000
1.000
13.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129437 Senksch...
129437
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
20.000
1.000
17.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129436 Senksch...
129436
rostfreier Stahl
rostfrei A2
100
339
3.000
2.387
0.500
20.000
1.000
17.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129440 Senksch...
129440
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
25.000
1.000
22.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 179790 Senksch...
179790
rostfreier Stahl
rostfrei A2
500
339
3.000
2.387
0.500
30.000
1.000
27.350
5.500
1.650
0.800
1.250
3.000
SFS FN 339 129443 Senksch...
129443
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
6.000
1.400
1.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129444 Senksch...
129444
rostfreier Stahl
rostfrei A2
100
339
4.000
3.141
0.700
6.000
1.400
1.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129447 Senksch...
129447
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
8.000
1.400
3.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129446 Senksch...
129446
rostfreier Stahl
rostfrei A2
100
339
4.000
3.141
0.700
8.000
1.400
3.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 307622 Senksch...
307622
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
10.000
1.400
5.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 280234 Senksch...
280234
rostfreier Stahl
rostfrei A2
100
339
4.000
3.141
0.700
10.000
1.400
5.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129450 Senksch...
129450
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
12.000
1.400
7.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 280235 Senksch...
280235
rostfreier Stahl
rostfrei A2
100
339
4.000
3.141
0.700
12.000
1.400
7.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 179792 Senksch...
179792
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
16.000
1.400
11.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129452 Senksch...
129452
rostfreier Stahl
rostfrei A2
100
339
4.000
3.141
0.700
16.000
1.400
11.900
8.400
2.700
1.000
1.750
4.400
SFS FN 339 129454 Senksch...
129454
rostfreier Stahl
rostfrei A2
500
339
4.000
3.141
0.700
20.000
1.400
15.900
8.400
2.700
1.000
1.750
4.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表