DIN 934 (ISO 4032) - FN 156 - rostfrei A4 - Hexagon nuts
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 934
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_934/rs/din_934_a4_fn156.prj},{NB=SFS FN 156 123477 Sechskantmutter DIN 934 rostfreier Stahl rostfrei A4 M12},{ARTNR=123477},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=200},{SFSNR=156},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{D2=17.100},{E=21.100},{M=10.000},{S=19.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 156 123458 Sechska...
123458
rostfreier Stahl
rostfrei A4
1000
156
M2
2.000
1.567
0.400
3.600
4.380
1.600
4.000
SFS FN 156 123494 Sechska...
123494
rostfreier Stahl
rostfrei A4
1000
156
M2.5
2.500
2.013
0.450
4.500
5.510
2.000
5.000
SFS FN 156 123460 Sechska...
123460
rostfreier Stahl
rostfrei A4
1000
156
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 156 279699 Sechska...
279699
rostfreier Stahl
rostfrei A4
100
156
M3
3.000
2.459
0.500
4.950
6.080
2.400
5.500
SFS FN 156 123502 Sechska...
123502
rostfreier Stahl
rostfrei A4
1000
156
M3.5
3.500
2.850
0.600
5.400
6.640
2.800
6.000
SFS FN 156 123463 Sechska...
123463
rostfreier Stahl
rostfrei A4
1000
156
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 156 279700 Sechska...
279700
rostfreier Stahl
rostfrei A4
100
156
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 156 123466 Sechska...
123466
rostfreier Stahl
rostfrei A4
1000
156
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 156 279701 Sechska...
279701
rostfreier Stahl
rostfrei A4
100
156
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 156 123468 Sechska...
123468
rostfreier Stahl
rostfrei A4
1000
156
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 156 123467 Sechska...
123467
rostfreier Stahl
rostfrei A4
100
156
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 156 123472 Sechska...
123472
rostfreier Stahl
rostfrei A4
500
156
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 156 123469 Sechska...
123469
rostfreier Stahl
rostfrei A4
100
156
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 156 123475 Sechska...
123475
rostfreier Stahl
rostfrei A4
200
156
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 156 123473 Sechska...
123473
rostfreier Stahl
rostfrei A4
100
156
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
SFS FN 156 123477 Sechska...
123477
rostfreier Stahl
rostfrei A4
200
156
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 156 123476 Sechska...
123476
rostfreier Stahl
rostfrei A4
100
156
M12
12.000
10.106
1.750
17.100
21.100
10.000
19.000
SFS FN 156 123480 Sechska...
123480
rostfreier Stahl
rostfrei A4
100
156
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 156 123479 Sechska...
123479
rostfreier Stahl
rostfrei A4
100
156
M14
14.000
11.835
2.000
19.800
24.490
11.000
22.000
SFS FN 156 123483 Sechska...
123483
rostfreier Stahl
rostfrei A4
100
156
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 156 123482 Sechska...
123482
rostfreier Stahl
rostfrei A4
50
156
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 156 123486 Sechska...
123486
rostfreier Stahl
rostfrei A4
50
156
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 156 123485 Sechska...
123485
rostfreier Stahl
rostfrei A4
50
156
M18
18.000
15.294
2.500
24.300
30.140
15.000
27.000
SFS FN 156 123488 Sechska...
123488
rostfreier Stahl
rostfrei A4
50
156
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 156 123487 Sechska...
123487
rostfreier Stahl
rostfrei A4
50
156
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表