您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 917 - FN 187 - rostfrei A2 - Hexagon cap nuts, low form
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 917
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_917/rs/din_917_a2_fn187.prj},{NB=SFS FN 187 120135 Sechskant-Hutmutter DIN 917 rostfreier Stahl rostfrei A2 M8},{ARTNR=120135},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=187},{NENN=M8},{D=8.000},{D1=6.647},{P=1.250},{DA=8.750},{DW=11.300},{X=1.870},{G2=0.000},{M=12.000},{R=15.000},{S=13.000},{T=9.790},{FORM=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
DW
Diameter of the bearing face
[mm]
X
Length of the thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall hight
[mm]
R
Radius
[mm]
S
Width accross flats
[mm]
T
Thread depth
[mm]
FORM
ⁿ/ₐ
SFS FN 187 279443 Sechska...
279443
rostfreier Stahl
rostfrei A2
100
187
4.000
3.242
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
0.000
SFS FN 187 308739 Sechska...
308739
rostfreier Stahl
rostfrei A2
200
187
4.000
3.242
0.700
4.600
5.800
1.050
0.000
5.500
8.000
7.000
4.640
0.000
SFS FN 187 308740 Sechska...
308740
rostfreier Stahl
rostfrei A2
200
187
5.000
4.134
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
0.000
SFS FN 187 120131 Sechska...
120131
rostfreier Stahl
rostfrei A2
100
187
5.000
4.134
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
0.000
SFS FN 187 120133 Sechska...
120133
rostfreier Stahl
rostfrei A2
200
187
6.000
4.917
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
0.000
SFS FN 187 120132 Sechska...
120132
rostfreier Stahl
rostfrei A2
100
187
6.000
4.917
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
0.000
SFS FN 187 120135 Sechska...
120135
rostfreier Stahl
rostfrei A2
200
187
8.000
6.647
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
0.000
SFS FN 187 120134 Sechska...
120134
rostfreier Stahl
rostfrei A2
100
187
8.000
6.647
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
0.000
SFS FN 187 308741 Sechska...
308741
rostfreier Stahl
rostfrei A2
100
187
10.000
8.376
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
0.000
SFS FN 187 279444 Sechska...
279444
rostfreier Stahl
rostfrei A2
100
187
10.000
8.376
1.500
10.800
14.300
2.250
0.000
14.000
20.000
16.000
11.350
0.000
SFS FN 187 308742 Sechska...
308742
rostfreier Stahl
rostfrei A2
100
187
12.000
10.106
1.750
13.000
16.200
0.000
6.400
16.000
25.000
18.000
13.850
1.000
SFS FN 187 304046 Sechska...
304046
rostfreier Stahl
rostfrei A2
50
187
12.000
10.106
1.750
13.000
16.200
0.000
6.400
16.000
25.000
18.000
13.850
1.000
SFS FN 187 279445 Sechska...
279445
rostfreier Stahl
rostfrei A2
50
187
16.000
13.835
2.000
17.300
22.200
0.000
7.300
20.000
30.000
24.000
17.350
1.000
SFS FN 187 292291 Sechska...
292291
rostfreier Stahl
rostfrei A2
50
187
20.000
17.294
2.500
21.600
28.200
0.000
9.300
25.000
35.000
30.000
21.420
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表