DIN 557 - FN 28215 - verzinkt blau - Square nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Vierkantmuttern
DIN 557
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/vierkantmuttern/din_557/st/din_557_a2k_fn8215.prj},{NB=SFS FN 8215 115743 Vierkantmutter DIN 557 Stahl verzinkt blau M8},{ARTNR=115743},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=8215},{D=8.000},{D1=6.647},{P=1.250},{M=6.500},{S=13.000},{SW=},{DW=11.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8215 115739 Vierka...
115739
Stahl
verzinkt blau
1000
8215
5.000
4.134
0.800
4.000
8.000
SFS FN 8215 115741 Vierka...
115741
Stahl
verzinkt blau
1000
8215
6.000
4.917
1.000
5.000
10.000
SFS FN 8215 115743 Vierka...
115743
Stahl
verzinkt blau
1000
8215
8.000
6.647
1.250
6.500
13.000
SFS FN 8215 115745 Vierka...
115745
Stahl
verzinkt blau
500
8215
10.000
8.376
1.500
8.000
17.000
SFS FN 8215 115747 Vierka...
115747
Stahl
verzinkt blau
250
8215
12.000
10.106
1.750
10.000
19.000
SFS FN 8215 115749 Vierka...
115749
Stahl
verzinkt blau
100
8215
16.000
13.835
2.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 562 - FN 266 - 4, verzinkt blau - Square thin nuts
SFS Group Schweiz AG
17.06.2024
BN 26031 - Fastener with nut square head 32 x 32 mm
Bossard Catalog
12.10.2023
C08.01 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
T38 / ST38 - Nut F1 / SF1
KVT Fastening
22.12.2023
S32 / B32 - Nut F1 / SF1
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表