DIN 934 (ISO 4032) - FN 425 - 8, schwarz - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_sw_fn425.prj},{NB=SFS FN 425 285373 Sechskantmutter DIN 934 Stahl 8 schwarz M36},{ARTNR=285373},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=schwarz},{VERPACKUNG=25},{SFSNR=425},{NENN=M36},{D=36.000},{D1=31.670},{P=4.000},{D2=49.500},{E=61.310},{M=29.000},{S=55.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 425 285359 Sechska...
285359
Stahl
8
schwarz
200
425
M16
16.000
13.835
2.000
21.600
26.750
13.000
24.000
SFS FN 425 148060 Sechska...
148060
Stahl
8
schwarz
100
425
M20
20.000
17.294
2.500
27.000
33.530
16.000
30.000
SFS FN 425 285366 Sechska...
285366
Stahl
8
schwarz
50
425
M22
22.000
19.294
2.500
28.800
35.720
18.000
32.000
SFS FN 425 148061 Sechska...
148061
Stahl
8
schwarz
50
425
M24
24.000
20.752
3.000
32.400
39.980
19.000
36.000
SFS FN 425 148062 Sechska...
148062
Stahl
8
schwarz
25
425
M27
27.000
23.752
3.000
36.900
45.630
22.000
41.000
SFS FN 425 148064 Sechska...
148064
Stahl
8
schwarz
25
425
M30
30.000
26.211
3.500
41.400
51.280
24.000
46.000
SFS FN 425 285372 Sechska...
285372
Stahl
8
schwarz
25
425
M33
33.000
29.211
3.500
45.000
55.800
26.000
50.000
SFS FN 425 285373 Sechska...
285373
Stahl
8
schwarz
25
425
M36
36.000
31.670
4.000
49.500
61.310
29.000
55.000
SFS FN 425 285374 Sechska...
285374
Stahl
8
schwarz
25
425
M39
39.000
34.670
4.000
54.000
66.960
31.000
60.000
SFS FN 425 151596 Sechska...
151596
Stahl
8
schwarz
10
425
M42
42.000
37.129
4.500
62.000
72.610
34.000
65.000
SFS FN 425 288288 Sechska...
288288
Stahl
8
schwarz
10
425
M45
45.000
40.129
4.500
66.000
78.260
36.000
70.000
SFS FN 425 288289 Sechska...
288289
Stahl
8
schwarz
10
425
M48
48.000
42.587
5.000
71.000
83.910
38.000
75.000
SFS FN 425 288290 Sechska...
288290
Stahl
8
schwarz
1
425
M52
52.000
46.587
5.000
76.000
89.560
42.000
80.000
SFS FN 425 145461 Sechska...
145461
Stahl
8
schwarz
1
425
M56
56.000
50.046
5.500
81.000
95.070
45.000
85.000
SFS FN 425 145462 Sechska...
145462
Stahl
8
schwarz
1
425
M60
60.000
54.046
5.500
85.000
100.720
48.000
90.000
SFS FN 425 283437 Sechska...
283437
Stahl
8
schwarz
1
425
M64
64.000
57.505
6.000
90.000
106.370
51.000
95.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表