DIN 1587 - FN 8214 - 6, blank - Hexagon cap nuts, high form
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 1587
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_1587/st/din_1587_bl_fn8214.prj},{NB=SFS FN 8214 126904 Sechskantmutter DIN 1587 Stahl 6 blank M8},{ARTNR=126904},{WERKSTOFF=Stahl},{GUETE=6},{OBERFLAECHE=blank},{VERPACKUNG=500},{SFSNR=8214},{NENN=M8},{D=8.000},{D1=6.647},{P=1.250},{DA=8.750},{DH=12.500},{DW=11.300},{X=2.500},{G2=0.000},{M=15.000},{M1=6.500},{S=13.000},{T=10.650},{FORM=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
DH
Cap diameter
[mm]
DW
Diameter of the bearing face
[mm]
X
Length of the thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
T
Thread depth
[mm]
SFS FN 8214 141369 Sechsk...
141369
Stahl
6
blank
1000
8214
4.000
3.242
0.700
4.600
6.500
5.800
1.400
0.000
8.000
3.200
7.000
5.260
SFS FN 8214 126896 Sechsk...
126896
Stahl
6
blank
1000
8214
5.000
4.134
0.800
5.750
7.500
6.800
1.600
0.000
10.000
4.000
8.000
7.210
SFS FN 8214 126901 Sechsk...
126901
Stahl
6
blank
1000
8214
6.000
4.917
1.000
6.750
9.500
8.300
2.000
0.000
12.000
5.000
10.000
7.710
SFS FN 8214 126904 Sechsk...
126904
Stahl
6
blank
500
8214
8.000
6.647
1.250
8.750
12.500
11.300
2.500
0.000
15.000
6.500
13.000
10.650
SFS FN 8214 280114 Sechsk...
280114
Stahl
6
blank
500
8214
10.000
8.376
1.500
10.800
15.000
14.300
3.000
0.000
18.000
8.000
16.000
12.650
SFS FN 8214 126911 Sechsk...
126911
Stahl
6
blank
200
8214
12.000
10.106
1.750
13.000
17.000
16.200
0.000
6.400
22.000
10.000
18.000
15.650
SFS FN 8214 126916 Sechsk...
126916
Stahl
6
blank
50
8214
16.000
13.835
2.000
17.300
23.000
22.200
0.000
7.300
28.000
13.000
24.000
20.580
SFS FN 8214 343565 Sechsk...
343565
Stahl
6
blank
25
8214
20.000
17.294
2.500
21.600
28.000
28.200
0.000
9.300
34.000
16.000
30.000
25.580
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表