您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 2510-3 L - FN 199 - blank - Bolted fastening with waisted shank; Stud-bolts, form L
SFS Group Schweiz AG
4 Grobschrauben Stahl
spezial_stiftschrauben
DIN 2510 L
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/spezial_stiftschrauben/din_2510_l/st/din_2510_3_bl_fn199.prj},{NB=SFS FN 199 280220 Schraubenbolzen DIN 2510-3 Stahl blank LM20x155(KL=110)},{ARTNR=280220},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1},{SFSNR=199},{FORM=L},{D=20.000},{P=2.500},{KL=110},{V=0.000},{STUFUNG=1.000},{DS=15.000},{DP=14.000},{D4=0.000},{D5=0.000},{D6=0.000},{D7=13.000},{B1=28.000},{B2=20.000},{B3=36.000},{R=10.000},{S=11.000},{Z1=2.500},{Z=6.000},{Z2=16.000},{Z3=9.000},{FORMH=1.000},{C1=22.500},{C3=26.000},{C4=41.000},{C5=25.000},{C8=29.000},{KLMIN=29.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Werkstoff
ⁿ/ₐ
GUETE
Guete
ⁿ/ₐ
OBERFLAECHE
Oberfläche
ⁿ/ₐ
VERPACKUNG
Verpackung
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
FORM
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L1
Length
[mm]
DS
Diameter of the unthreaded shank
[mm]
DP
Diameter of the flat
[mm]
B1
Thred length Form L
[mm]
R
Transition radius
[mm]
S
Width across flats
[mm]
Z1
Height of the chamfer
[mm]
Z
Length of the point
[mm]
SFS FN 199 285376 Schraub...
285376
Stahl
blank
1
199
L
12.000
9.853
1.750
98
8.500
8.000
20.000
10.000
7.000
1.750
4.000
SFS FN 199 285377 Schraub...
285377
Stahl
blank
1
199
L
12.000
9.853
1.750
108
8.500
8.000
20.000
10.000
7.000
1.750
4.000
SFS FN 199 285378 Schraub...
285378
Stahl
blank
1
199
L
12.000
9.853
1.750
118
8.500
8.000
20.000
10.000
7.000
1.750
4.000
SFS FN 199 285380 Schraub...
285380
Stahl
blank
1
199
L
16.000
13.546
2.000
116
12.000
12.000
23.000
10.000
10.000
2.000
5.000
SFS FN 199 280219 Schraub...
280219
Stahl
blank
1
199
L
16.000
13.546
2.000
126
12.000
12.000
23.000
10.000
10.000
2.000
5.000
SFS FN 199 285381 Schraub...
285381
Stahl
blank
1
199
L
16.000
13.546
2.000
136
12.000
12.000
23.000
10.000
10.000
2.000
5.000
SFS FN 199 285383 Schraub...
285383
Stahl
blank
1
199
L
20.000
16.933
2.500
145
15.000
14.000
28.000
10.000
11.000
2.500
6.000
SFS FN 199 280220 Schraub...
280220
Stahl
blank
1
199
L
20.000
16.933
2.500
155
15.000
14.000
28.000
10.000
11.000
2.500
6.000
SFS FN 199 285384 Schraub...
285384
Stahl
blank
1
199
L
20.000
16.933
2.500
165
15.000
14.000
28.000
10.000
11.000
2.500
6.000
SFS FN 199 285385 Schraub...
285385
Stahl
blank
1
199
L
20.000
16.933
2.500
175
15.000
14.000
28.000
10.000
11.000
2.500
6.000
SFS FN 199 285386 Schraub...
285386
Stahl
blank
1
199
L
20.000
16.933
2.500
185
15.000
14.000
28.000
10.000
11.000
2.500
6.000
SFS FN 199 285387 Schraub...
285387
Stahl
blank
1
199
L
24.000
20.319
3.000
164
18.000
14.000
32.000
16.000
11.000
3.000
6.000
SFS FN 199 285388 Schraub...
285388
Stahl
blank
1
199
L
24.000
20.319
3.000
174
18.000
14.000
32.000
16.000
11.000
3.000
6.000
SFS FN 199 285389 Schraub...
285389
Stahl
blank
1
199
L
24.000
20.319
3.000
184
18.000
14.000
32.000
16.000
11.000
3.000
6.000
SFS FN 199 280222 Schraub...
280222
Stahl
blank
1
199
L
24.000
20.319
3.000
194
18.000
14.000
32.000
16.000
11.000
3.000
6.000
SFS FN 199 280223 Schraub...
280223
Stahl
blank
1
199
L
24.000
20.319
3.000
204
18.000
14.000
32.000
16.000
11.000
3.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表