DIN 7965 - FN 182 - Messing, blank - Screwed inserts
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 7965
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_7965/messing/din_7965_ms_fn182.prj},{NB=SFS FN 182 302168 Einschraubmutter DIN 7965 Messing blank M6x12},{ARTNR=302168},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=182},{GEW=M6},{D=6.000},{D1=4.917},{P=1.000},{M=12.000},{D2=12.000},{D3=9.500},{D4=7.500},{D5=10.500},{H=4.000},{L2=9.000},{N=2.000},{T=3.000},{Z=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
H
Distance
[mm]
L2
Depth
[mm]
N
Width of slot
[mm]
T
Distance
[mm]
Z
Distance
[mm]
SFS FN 182 302163 Einschr...
302163
Messing
blank
100
182
3.000
2.459
0.500
8.000
6.000
4.500
3.500
5.000
2.000
5.000
1.000
2.000
0.600
SFS FN 182 302164 Einschr...
302164
Messing
blank
100
182
4.000
3.242
0.700
8.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
SFS FN 182 302165 Einschr...
302165
Messing
blank
100
182
4.000
3.242
0.700
10.000
8.000
5.500
4.500
6.500
2.500
6.000
1.200
2.000
0.600
SFS FN 182 302166 Einschr...
302166
Messing
blank
100
182
5.000
4.134
0.800
10.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
SFS FN 182 302167 Einschr...
302167
Messing
blank
100
182
5.000
4.134
0.800
12.000
10.000
7.500
6.000
8.500
3.500
7.000
1.600
3.000
0.800
SFS FN 182 302168 Einschr...
302168
Messing
blank
100
182
6.000
4.917
1.000
12.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
SFS FN 182 302169 Einschr...
302169
Messing
blank
100
182
6.000
4.917
1.000
15.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
SFS FN 182 302170 Einschr...
302170
Messing
blank
100
182
6.000
4.917
1.000
18.000
12.000
9.500
7.500
10.500
4.000
9.000
2.000
3.000
1.000
SFS FN 182 302171 Einschr...
302171
Messing
blank
100
182
8.000
6.647
1.250
15.000
14.000
12.500
10.000
14.500
5.000
11.000
2.500
4.000
1.000
SFS FN 182 302172 Einschr...
302172
Messing
blank
100
182
8.000
6.647
1.250
18.000
16.000
12.500
10.000
14.500
5.000
11.000
2.500
4.000
1.000
SFS FN 182 302173 Einschr...
302173
Messing
blank
100
182
8.000
6.647
1.250
23.000
16.000
12.500
10.000
14.500
5.000
11.000
2.500
4.000
1.000
SFS FN 182 302174 Einschr...
302174
Messing
blank
100
182
10.000
8.376
1.500
15.000
18.500
15.000
12.000
17.000
5.000
13.000
3.000
5.000
1.600
SFS FN 182 302175 Einschr...
302175
Messing
blank
100
182
10.000
8.376
1.500
20.000
18.500
15.000
12.000
17.000
5.000
13.000
3.000
5.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
BN 239 - Screwed inserts for wood applications, with groove for chips (Ramp...
Bossard Catalog
31.10.2023
DIN 7965 - FN 180 - verzinkt blau - Screwed inserts
SFS Group Schweiz AG
17.06.2024
BN 1210 - Screwed inserts for wood applications, with socket head (Rampa® S...
Bossard Catalog
31.10.2023
DIN 7965 - Screwed inserts
Fabory
13.02.2023
1263 - RAMPA Gewindebuchsen Typ BAN Stahl verzinkt gelb
SFS Group Schweiz AG
17.06.2024
DIN 7965 - FN 183- verzinkt blau - Screwed inserts
SFS Group Schweiz AG
17.06.2024
K0978 - Threaded inserts self-tapping with cutting slot
KIPP
27.05.2024
RAMPA®-Inserts type B UNC
RAMPA
24.05.2024
INS100 - Self tapping inserts- coarse thread
HPC
17.02.2022
INSss - Self tapping stainless steel insert - for hard materials - Simplifi...
HPC
17.02.2022
RAMPA®-Inserts type BAS
RAMPA
24.05.2024
RAMPA®-Inserts type ES UNC
RAMPA
24.05.2024
EZ-600 - Press-Fit Thread Inserts - Knurled Flange
Essentra Components
28.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表