您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 674 - FN 573 - blank - Snap head rivets, nominal diameter 1.4 to 6 mm
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_k_f
DIN 674
Copper
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_k_f/din_674/kupfer/din_674_a_cu_fn573.prj},{NB=SFS FN 573 302732 Niet DIN 674 Kupfer blank A3x10 6},{ARTNR=302732},{WERKSTOFF=Kupfer },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=573},{D=3.0},{L=10},{EB=A},{EB2= 'A', 'Form A'},{KL=6},{DK=6.800},{D1=2.870},{E=1.500},{K=1.500},{R=0.200},{R1=5.400},{D7=3.100},{D8=5.200},{KA=1.800},{RA=2.800},{KB=1.300},{TB=1.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
D1
Diameter of the unthreaded shank
[mm]
E
Length
[mm]
K
Head height
[mm]
R
Radius of curvature
[mm]
R1
Radius
[mm]
D7
Hole diameter
[mm]
D8
Closing head diameter
[mm]
KA
Closing head - form A
[mm]
RA
Radius - form A
[mm]
KB
Closing head - form B
[mm]
TB
Length form B
[mm]
SFS FN 573 302726 Niet DI...
302726
Kupfer
blank
1000
573
2.0
4
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
SFS FN 573 302727 Niet DI...
302727
Kupfer
blank
1000
573
2.0
5
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
SFS FN 573 302728 Niet DI...
302728
Kupfer
blank
1000
573
2.0
6
4.500
1.870
1.000
1.000
0.200
3.600
2.100
3.500
1.200
1.900
0.800
0.800
SFS FN 573 305854 Niet DI...
305854
Kupfer
blank
1000
573
2.5
6
5.600
2.370
1.250
1.300
0.200
4.200
2.600
4.400
1.500
2.400
1.000
1.000
SFS FN 573 302730 Niet DI...
302730
Kupfer
blank
1000
573
3.0
6
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 573 302731 Niet DI...
302731
Kupfer
blank
1000
573
3.0
8
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 573 302732 Niet DI...
302732
Kupfer
blank
1000
573
3.0
10
6.800
2.870
1.500
1.500
0.200
5.400
3.100
5.200
1.800
2.800
1.300
1.300
SFS FN 573 302733 Niet DI...
302733
Kupfer
blank
500
573
4.0
6
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 573 302734 Niet DI...
302734
Kupfer
blank
500
573
4.0
8
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 573 302735 Niet DI...
302735
Kupfer
blank
500
573
4.0
10
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 573 302736 Niet DI...
302736
Kupfer
blank
500
573
4.0
16
9.000
3.870
2.000
2.000
0.300
7.100
4.200
7.000
2.400
3.800
1.900
1.800
SFS FN 573 302737 Niet DI...
302737
Kupfer
blank
200
573
5.0
10
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 573 302738 Niet DI...
302738
Kupfer
blank
200
573
5.0
14
11.200
4.820
2.500
2.500
0.300
8.800
5.200
8.800
3.000
4.600
2.400
2.300
SFS FN 573 144327 Niet DI...
144327
Kupfer
blank
100
573
6.0
16
13.500
5.820
3.000
3.000
0.400
10.700
6.300
10.500
3.600
5.700
2.800
2.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表